(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Rubber seal main valve construction.
・ Extensive number of sizes available.
・ For driving medium and large cylinders.
Part Number |
---|
VFR6510-1D-06 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Switching Type | Voltage | Number of Solenoids | Pipe Port Type | Status at Power Off | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Pressure Rating (MPa) | CV Value | Lead wire electrical entry | CE compliant | Body options | Option | Valve specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | 3-Position Pressure Center | AC100V | Double | [Rc (R)] Rc | Self-Recovery (Spring Return) | 3/4 | - | 02 to 0.9 | 8.7 | DIN terminal | Non-compliant | Standard | None | Non-Plug-In |
Loading...Tải…
Number of Ports | 5-Port Valve | Application | Unit for Manifold Mounting | Mounting Orientation | Manifold Base |
---|---|---|---|---|---|
Specifications | Lubrication Free | Plumbing | Sub-Base Plumbing | Type | Solenoid Valves |
Driving Type | Pilot Type Spool | Seal Type | Soft Seal | Pilot Air Supply | Internal |
Please check the type/dimensions/specifications of the part VFR6510-1D-06 in the 5-Port Solenoid Valve, Pilot Operated, Elastic Material Seal, VFR6000 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VFR6510-1D-06 trong chuỗi 5-Port Solenoid Valve, Pilot Operated, Elastic Material Seal, VFR6000.
Part Number |
---|
VFR6100-1FZ |
VFR6100-1FZ-06 |
VFR6100-1FZ-10 |
VFR6510-1D-10 |
VFR6510-1DZ |
VFR6510-1DZ-06 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Switching Type | Voltage | Number of Solenoids | Pipe Port Type | Status at Power Off | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Pressure Rating (MPa) | CV Value | Lead wire electrical entry | CE compliant | Body options | Option | Valve specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | 2-Position Exhaust | AC100V | [Single] Single | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | - | - | 02 to 0.9 | 9.1 | - | Non-compliant | Standard | With indicator light and surge voltage suppressor | Plug-in | ||
- | 1 Piece(s) | Quote | - | 2-Position Exhaust | AC100V | [Single] Single | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | 3/4 | - | 02 to 0.9 | 9.1 | - | Non-compliant | Standard | With indicator light and surge voltage suppressor | Plug-in | ||
- | 1 Piece(s) | Quote | - | 2-Position Exhaust | AC100V | [Single] Single | [Rc (R)] Rc | Self-Recovery (Pressure Differential Return) | 1 | 125 to 300 | 02 to 0.9 | 9.1 | - | Non-compliant | Standard | With indicator light and surge voltage suppressor | Plug-in | ||
- | 1 Piece(s) | Quote | 10 | 3-Position Pressure Center | AC100V | Double | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1 | - | 02 to 0.9 | 8.7 | DIN terminal | Non-compliant | Standard | None | Non-Plug-In | ||
- | 1 Piece(s) | Quote | - | 3-Position Pressure Center | AC100V | Double | [Rc (R)] Rc | Self-Recovery (Spring Return) | - | - | 02 to 0.9 | 8.7 | DIN terminal | Non-compliant | Standard | With indicator light and surge voltage suppressor | Non-Plug-In | ||
- | 1 Piece(s) | Quote | - | 3-Position Pressure Center | AC100V | Double | [Rc (R)] Rc | Self-Recovery (Spring Return) | 3/4 | - | 02 to 0.9 | 8.7 | DIN terminal | Non-compliant | Standard | With indicator light and surge voltage suppressor | Non-Plug-In |