(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
- 5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS5000 from SMC.
- Series VFS includes 5 port pilot solenoid valves with metal seals.
- Manifold options: Base mounted or body ported types.
- Base mounted manifolds come in plug-in and non plug-in styles.
- Body ported manifolds available with bar or separate type bases.
- Port sizes range from 1/8 to 3/4 with Rc(PT), NPTF & G(PF) thread types.
- Various options available for customization.
Part Number |
---|
VFS5310-3D |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Application | Switching Type | Voltage | Number of Solenoids | Mounting Orientation | Pipe Port Type | Status at Power Off | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | CV Value | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | CE compliant | Body type | Piping specifications | Body options | Option |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | Unit for Manifold Mounting | 3-Position Closed Center | 110/120 V AC | Double | Manifold Base | - | Self-Recovery (Spring Return) | - | - | - | Internal | Non-Locking | DIN terminal | Non-locking push type (flush) | Non-compliant | Non plug-in sub-plate | - | Standard | None |
Loading...Tải…
Number of Ports | 5-Port Valve | Specifications | Lubrication Free | Plumbing | Sub-Base Plumbing |
---|---|---|---|---|---|
Type | Solenoid Valves | Driving Type | Pilot Type Spool | Pressure Rating(MPa) | 0.1 to 1.0 |
Seal Type | Standard |
Please check the type/dimensions/specifications of the part VFS5310-3D in the 5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS5000 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VFS5310-3D trong chuỗi 5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS5000.
Part Number |
---|
VFS5100-1F-06 |
VFS5100-1FA-04 |
VFS5100-1FB |
VFS5310-3D-03 |
VFS5310-3D-04 |
VFS5310-3D-06 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Application | Switching Type | Voltage | Number of Solenoids | Mounting Orientation | Pipe Port Type | Status at Power Off | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | CV Value | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | CE compliant | Body type | Piping specifications | Body options | Option |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | Single Use | 2-Position Exhaust | AC100V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 3/4 | 125 to 300 | 3.9 | Internal | Non-Locking | Plug-in conduit terminal | Non-locking push type (flush) | Non-compliant | Plug-in sub-plate | Side ported | Standard | None | ||
- | 1 Piece(s) | Quote | - | Single Use | 2-Position Exhaust | AC100V | [Single] Single | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/2 | - | 3.7 | Internal | Non-Locking | Plug-in conduit terminal | Non-locking, push type (extended type) | Non-compliant | Plug-in sub-plate | Side ported | Standard | None | ||
- | 1 Piece(s) | Quote | 10 | Unit for Manifold Mounting | 2-Position Exhaust | AC100V | [Single] Single | Manifold Base | - | Self-Recovery (Spring Return) | - | - | - | Internal | Lock | Plug-in conduit terminal | - | Non-compliant | Plug-in sub-plate | - | Standard | None | ||
- | 1 Piece(s) | Quote | 10 | Single Use | 3-Position Closed Center | 110/120 V AC | Double | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 3/8 | - | 4 | Internal | Non-Locking | DIN terminal | Non-locking push type (flush) | Non-compliant | Non plug-in sub-plate | Side ported | Standard | None | ||
- | 1 Piece(s) | Quote | 10 | Single Use | 3-Position Closed Center | 110/120 V AC | Double | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 1/2 | - | 4.1 | Internal | Non-Locking | DIN terminal | Non-locking push type (flush) | Non-compliant | Non plug-in sub-plate | Side ported | Standard | None | ||
- | 1 Piece(s) | Quote | 10 | Single Use | 3-Position Closed Center | 110/120 V AC | Double | Direct | [Rc (R)] Rc | Self-Recovery (Spring Return) | 3/4 | - | 4.1 | Internal | Non-Locking | DIN terminal | Non-locking push type (flush) | Non-compliant | Non plug-in sub-plate | Side ported | Standard | None |