(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS5000 (Part Number)

5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS5000
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
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

- 5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS5000 from SMC.
- Series VFS includes 5 port pilot solenoid valves with metal seals.
- Manifold options: Base mounted or body ported types.
- Base mounted manifolds come in plug-in and non plug-in styles.
- Body ported manifolds available with bar or separate type bases.
- Port sizes range from 1/8 to 3/4 with Rc(PT), NPTF & G(PF) thread types.
- Various options available for customization.

Part Number
VFS5101-5FZC-B06
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplication Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
CV Value Pilot Air Supply Manual Switch Lead wire electrical entry Manual CE compliant Body type Piping specifications Body options Option

-

1 Piece(s) Quote 10Single Use2-Position ExhaustDC24V[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Spring Return)3/4-3.9InternalLockPlug-in conduit terminalLocking type (lever)Non-compliantPlug-in sub-plateBottom portedDirect manualWith indicator light and surge voltage suppressor

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Number of Ports 5-Port Valve Specifications Lubrication Free Plumbing Sub-Base Plumbing
Type Solenoid Valves Driving Type Pilot Type Spool Pressure Rating(MPa) 0.1 to 1.0
Seal Type Standard

Please check the type/dimensions/specifications of the part VFS5101-5FZC-B06 in the 5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS5000 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VFS5101-5FZC-B06 trong chuỗi 5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS5000.

Products like this...

Part Number
VFS5100-1F-06
VFS5100-1FA-04
VFS5100-1FB
VFS5101R-1FZ
VFS5101R-1FZ-04
VFS5101R-5FZ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplication Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
CV Value Pilot Air Supply Manual Switch Lead wire electrical entry Manual CE compliant Body type Piping specifications Body options Option

-

1 Piece(s) Quote 10Single Use2-Position ExhaustAC100V[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Spring Return)3/4125 to 3003.9InternalNon-LockingPlug-in conduit terminalNon-locking push type (flush)Non-compliantPlug-in sub-plateSide portedStandardNone

-

1 Piece(s) Quote -Single Use2-Position ExhaustAC100V[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Spring Return)1/2-3.7InternalNon-LockingPlug-in conduit terminalNon-locking, push type (extended type)Non-compliantPlug-in sub-plateSide portedStandardNone

-

1 Piece(s) Quote 10Unit for Manifold Mounting2-Position ExhaustAC100V[Single] SingleManifold Base-Self-Recovery (Spring Return)---InternalLockPlug-in conduit terminal-Non-compliantPlug-in sub-plate-StandardNone

-

1 Piece(s) Quote 10Unit for Manifold Mounting2-Position ExhaustAC100V[Single] SingleManifold Base-Self-Recovery (Spring Return)---ExternalNon-LockingPlug-in conduit terminalNon-locking push type (flush)Non-compliantPlug-in sub-plate-Direct manualWith indicator light and surge voltage suppressor

-

1 Piece(s) Quote 10Single Use2-Position ExhaustAC100V[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Spring Return)1/2-3.7ExternalNon-LockingPlug-in conduit terminalNon-locking push type (flush)Non-compliantPlug-in sub-plateSide portedDirect manualWith indicator light and surge voltage suppressor

-

1 Piece(s) Quote 10Unit for Manifold Mounting2-Position ExhaustDC24V[Single] SingleManifold Base-Self-Recovery (Spring Return)---ExternalNon-LockingPlug-in conduit terminalNon-locking push type (flush)Non-compliantPlug-in sub-plate-Direct manualWith indicator light and surge voltage suppressor