(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS6000 (Part Number)

5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS6000
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
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

[Features]
・ The main valve structure is a metal seal.
・ Extensive number of sizes available.
・ For driving medium and large cylinders.
・ Wide variety of manifold options.

Part Number
VFS6110-2DZ-06
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplication Voltage Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Pilot Air Supply Lead wire electrical entry CE compliant Body type Piping specifications Body options Option

-

1 Piece(s) Quote -Single UseAC200V[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Spring Return)3/4-InternalDIN terminalNon-compliantNon plug-in sub-plateSide portedStandardWith indicator light and surge voltage suppressor

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Number of Ports 5-Port Valve Switching Type 2-Position Exhaust Specifications Lubrication Free
Plumbing Sub-Base Plumbing Type Solenoid Valves Driving Type Pilot Type Spool
Pressure Rating(MPa) 0.1 to 1.0 Seal Type Standard

Please check the type/dimensions/specifications of the part VFS6110-2DZ-06 in the 5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS6000 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VFS6110-2DZ-06 trong chuỗi 5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS6000.

Products like this...

Part Number
VFS6100-1FZ-06
VFS6100-1FZ-10
VFS6100-2F-06
VFS6110-2DZ-10
VFS6110-2E
VFS6110-2E-06
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplication Voltage Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Pilot Air Supply Lead wire electrical entry CE compliant Body type Piping specifications Body options Option

-

1 Piece(s) Quote -Single UseAC100V[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Spring Return)3/4-InternalPlug-in conduit terminalNon-compliantPlug-in sub-plateSide portedStandardWith indicator light and surge voltage suppressor

-

1 Piece(s) Quote -Single UseAC100V[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Spring Return)1125 to 300InternalPlug-in conduit terminalNon-compliantPlug-in sub-plateSide portedStandardWith indicator light and surge voltage suppressor

-

1 Piece(s) Quote -Single UseAC200V[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Spring Return)3/4-InternalPlug-in conduit terminalNon-compliantPlug-in sub-plateSide portedStandardNone

-

1 Piece(s) Quote -Single UseAC200V[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Spring Return)1-InternalDIN terminalNon-compliantNon plug-in sub-plateSide portedStandardWith indicator light and surge voltage suppressor

-

1 Piece(s) Quote -Unit for Manifold MountingAC200V[Single] SingleManifold Base-Self-Recovery (Spring Return)--InternalGrommet terminalNon-compliantNon plug-in sub-plate-StandardNone

-

1 Piece(s) Quote -Single UseAC200V[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Spring Return)3/4-InternalGrommet terminalNon-compliantNon plug-in sub-plateSide portedStandardNone