(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
・ For steam
・ Long lifespan: 3 million uses
・ Improved resistance to contaminants
・ Apparent power reduction from 18 VA to 12 VA and from 20 VA to 15 VA
・ Reduction in coil temperature rise value from 120°C to 100°C
・ IP65 specifications
Part Number |
---|
VXS255HGB |
VXS255HJB |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Operating Environment | Connection Type | Plumbing Thread Nominal | Orifice Dia. (Ø) | Voltage | Lead wire exit direction | Option | Body material | Bracket | Power consumption (W) | Functions | Lead wire electrical entry | Apparent power (VA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | Dust Resistant / Jet Proof Type | NPT | 3/4 | 20 | - | - | None | C37 | None | 15 | None | DIN terminal (With surge voltage suppressor) | 15 | ||
- | 1 Piece(s) | Quote | 10 | Dust Resistant / Jet Proof Type | NPT | 3/4 | 20 | 110 V AC | - | None | C37 | None | 15 | None | DIN terminal (With surge voltage suppressor) | 15 |
Loading...Tải…
Type | Electromagnetic Type | Applicable Fluid | Steam | Switching Type | Normally Closed |
---|---|---|---|---|---|
Driving Type | Pilot Type | Operating Temperature Range(°C) | -20::60 | Number of Solenoids | Single Solenoid |
Operating Pressure Differential Range(MPa) | 0::1 | IP | IP65 | Insulation Class | H |
Sealing materials | FKM |