(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Zero Differential Pressure Type, Pilot Operated 2 Port Solenoid Valve for Steam VXS Series (Part Number)

Zero Differential Pressure Type, Pilot Operated 2 Port Solenoid Valve for Steam VXS Series
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
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

[Features]
・ For steam
・ Long lifespan: 3 million uses
・ Improved resistance to contaminants
・ Apparent power reduction from 18 VA to 12 VA and from 20 VA to 15 VA
・ Reduction in coil temperature rise value from 120°C to 100°C
・ IP65 specifications

Part Number
VXS245FZ2R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSOperating Environment Connection Type Plumbing Thread Nominal Orifice Dia.
(Ø)
Voltage Lead wire exit direction Option Body material Bracket Power consumption
(W)
Functions Lead wire electrical entry Apparent power
(VA)

-

1 Piece(s) Quote 10Dust Resistant / Jet Proof Type[Rc (R)] Rc1/2-220 V AC-NoneC37None12With lightConduit terminal (With surge voltage suppressor)12

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Electromagnetic Type Applicable Fluid Steam Switching Type Normally Closed
Driving Type Pilot Type Operating Temperature Range(°C) -20::60 Number of Solenoids Single Solenoid
Operating Pressure Differential Range(MPa) 0::1 IP IP65 Insulation Class H
Sealing materials FKM

Please check the type/dimensions/specifications of the part VXS245FZ2R in the Zero Differential Pressure Type, Pilot Operated 2 Port Solenoid Valve for Steam VXS Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VXS245FZ2R trong chuỗi Zero Differential Pressure Type, Pilot Operated 2 Port Solenoid Valve for Steam VXS Series.

Products like this...

Part Number
VXS235AAXB
VXS235AB
VXS235ABXB
VXS245FZ2RA
VXS245FZ2RE
VXS245FZ2V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSOperating Environment Connection Type Plumbing Thread Nominal Orifice Dia.
(Ø)
Voltage Lead wire exit direction Option Body material Bracket Power consumption
(W)
Functions Lead wire electrical entry Apparent power
(VA)

-

1 Piece(s) Quote 10Dust Resistant / Jet Proof Type[Rc (R)] Rc1/4---NoneC37Included12NoneGrommet12

-

1 Piece(s) Quote -Dust Resistant / Jet Proof Type[Rc (R)] Rc1/4-100 V AC-NoneC37None12NoneGrommet (With surge voltage suppressor)12

-

1 Piece(s) Quote 10Dust Resistant / Jet Proof Type[Rc (R)] Rc1/4-100 V AC-NoneC37Included12NoneGrommet (With surge voltage suppressor)12

-

1 Piece(s) Quote 10Dust Resistant / Jet Proof TypeG1/2-220 V AC-NoneC37None12With lightConduit terminal (With surge voltage suppressor)12

-

1 Piece(s) Quote 10No oil / Dust Resistant / Jet Proof TypeNPT1/2-220 V AC-Oil-free specificationC37None12With lightConduit terminal (With surge voltage suppressor)12

-

1 Piece(s) Quote -Dust Resistant / Jet Proof Type[Rc (R)] Rc1/2-24 V DC-NoneC37None12With lightDIN terminal (With surge voltage suppressor)12