(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
・ In order to reduce product defects in the rechargeable battery manufacturing process, materials containing copper (Cu) and zinc (Zn) as the main components are not used.
* Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
・ Electrolytic nickel plating and zinc plating with copper base are not used.
* Electrolytic nickel plating is used.
・ Low dew point compatible grease used, can be used at -70°C. Performance improvement in low dew point environment.
Part Number |
---|
25A-MY1H20-200 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Cylinder I.D. (Ø) | Stroke (mm) | Table Size: Length L (mm) | Max. Load Mass (Horizontal Mounting) (kg) | Table Size: Width W (mm) | Table Size: Height H (mm) | Max. Load Mass (kg) | Operating Pressure (MPa) | Piping Format | Auto Switches | Lead Wire Length (m) | Lead Wire Connector | The number of the switches | Stroke adjustment unit symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | 20 | 200 | 100 | 10~19 | 78 | 46 | 17.6 | 0.15 to 0.8 | Standard type | Without auto switch (built-in magnet) | None | - | None | No unit |
Loading...Tải…
Type | Rodless Cylinder | Table Material | Aluminum Alloy | Guide Type | Linear guide type |
---|---|---|---|---|---|
Rodless Cylinder Joint Type | Mechanically Jointed | Environment | General Purpose | Table Surface Treatment | Hard Anodize |
Made-to-order | None |
Please check the type/dimensions/specifications of the part 25A-MY1H20-200 in the Mechanical Joint Type Rodless Cylinder, Linear Guide Type, Rechargeable Battery Compatible 25 A-MY1H Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 25A-MY1H20-200 trong chuỗi Mechanical Joint Type Rodless Cylinder, Linear Guide Type, Rechargeable Battery Compatible 25 A-MY1H Series.
Part Number |
---|
25A-MY1H16-150LS |
25A-MY1H16-150LS-M9NWVL |
25A-MY1H16-200L-M9B |
25A-MY1H20-200L-M9BL |
25A-MY1H20-200L-M9BW |
25A-MY1H20-200L-M9NW |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Cylinder I.D. (Ø) | Stroke (mm) | Table Size: Length L (mm) | Max. Load Mass (Horizontal Mounting) (kg) | Table Size: Width W (mm) | Table Size: Height H (mm) | Max. Load Mass (kg) | Operating Pressure (MPa) | Piping Format | Auto Switches | Lead Wire Length (m) | Lead Wire Connector | The number of the switches | Stroke adjustment unit symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | 16 | 150 | 80 | 10~19 | 60 | 40 | 10.8 | 0.15 to 0.8 | Standard type | Without auto switch (built-in magnet) | None | - | None | LS | ||
- | 1 Piece(s) | Quote | 10 | 16 | 150 | 80 | 10~19 | 60 | 40 | 10.8 | 0.15 to 0.8 | Standard type | M9NWV | 3 | - | 2 pcs. | LS | ||
23,093,294 VND | 1 Piece(s) | 37 Day(s) | - | 16 | 200 | 80 | 10~19 | 60 | 40 | 10.8 | 0.15 to 0.8 | Standard type | M9B | 0.5 | - | 2 pcs. | L | ||
- | 1 Piece(s) | Quote | - | 20 | 200 | 100 | 10~19 | 78 | 46 | 17.6 | 0.15 to 0.8 | Standard type | M9B | 3 | - | 2 pcs. | L | ||
- | 1 Piece(s) | Quote | - | 20 | 200 | 100 | 10~19 | 78 | 46 | 17.6 | 0.15 to 0.8 | Standard type | M9BW | 0.5 | - | 2 pcs. | L | ||
- | 1 Piece(s) | Quote | - | 20 | 200 | 100 | 10~19 | 78 | 46 | 17.6 | 0.15 to 0.8 | Standard type | M9NW | 0.5 | - | 2 pcs. | L |