(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
・ 2 built-in spool valves.
· Control vacuum suction/release with one valve.
・ 10 mm width. (Same size as SJ3000 series)
・ With a throttle valve that can adjust the flow rate of break air.
・ Built-in replaceable filters on both vacuum side and break side.
・ It can be mixed with 4 port solenoid valve SJ2000/3000. (Made-to-order)
Part Number |
---|
SJ3A6-5CU |
SJ3A6-5CZ |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Voltage | Manual Switch | Coil specifications | Indicator light / Surge voltage suppressor | Valve specifications | Valve options | Common specifications | Connector output method | Needle operation method | Port for detection (PS) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,393,000 VND | 1 Piece(s) | 32 Day(s) | - | DC24V | Non-Locking | Standard | - | Plug-in, connector connection | No switch | Positive common | Dedicated for centralized wiring | Manual operation | M5 × 0.8 | ||
- | 1 Piece(s) | Quote | 10 | DC24V | Non-Locking | Standard | With lamp and surge voltage suppressor (polarized type) | Plug-in, connector connection | No switch | Positive common | Dedicated for centralized wiring | Manual operation | M5 × 0.8 |
Loading...Tải…
Number of Ports | 3-Port Valve | Application | Unit for Manifold Mounting | Switching Type | 3 positions 3 ports |
---|---|---|---|---|---|
Number of Solenoids | Double | Mounting Orientation | Manifold Base | Pipe Port Type | M |
Specifications | Lubrication Free | Status at Power Off | Self-Recovery (Pressure Differential Return) | Plumbing Thread Nominal | M5 |
Plumbing | Direct Plumbing | Type | Solenoid Valves | Driving Type | Pilot Type Spool |
Pressure Rating(MPa) | -0.1 to 0.7 | Seal Type | Soft Seal | CV Value | 0.05 |
Pilot Air Supply | External |