(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Vacuum Release Valve With Throttle Valve SJ3A6 Series (Part Number)

Vacuum Release Valve With Throttle Valve SJ3A6 Series
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
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

[Features]
・ 2 built-in spool valves.
· Control vacuum suction/release with one valve.
・ 10 mm width. (Same size as SJ3000 series)
・ With a throttle valve that can adjust the flow rate of break air.
・ Built-in replaceable filters on both vacuum side and break side.
・ It can be mixed with 4 port solenoid valve SJ2000/3000. (Made-to-order)

Part Number
SJ3A6T-5NCZ-P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSVoltage Manual Switch Coil specifications Indicator light / Surge voltage suppressor Valve specifications Valve options Common specifications Connector output method Needle operation method Port for detection (PS)

-

1 Piece(s) Quote 10DC24VNon-LockingWith energy-saving circuit (long time continuous energizing type)With lamp and surge voltage suppressor (polarized type)Plug-in, connector connectionNo switchNegative commonDedicated for centralized wiringManual operationWith plug (M-5P)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Number of Ports 3-Port Valve Application Unit for Manifold Mounting Switching Type 3 positions 3 ports
Number of Solenoids Double Mounting Orientation Manifold Base Pipe Port Type M
Specifications Lubrication Free Status at Power Off Self-Recovery (Pressure Differential Return) Plumbing Thread Nominal M5
Plumbing Direct Plumbing Type Solenoid Valves Driving Type Pilot Type Spool
Pressure Rating(MPa) -0.1 to 0.7 Seal Type Soft Seal CV Value 0.05
Pilot Air Supply External

Please check the type/dimensions/specifications of the part SJ3A6T-5NCZ-P in the Vacuum Release Valve With Throttle Valve SJ3A6 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SJ3A6T-5NCZ-P trong chuỗi Vacuum Release Valve With Throttle Valve SJ3A6 Series.

Products like this...

Part Number
SJ3A6-5CU-P
SJ3A6-5CUD
SJ3A6-5CUD-D
SJ3A6T-5NCZD-P
SJ3A6TN-5MNZ
SJ3A6TN-5MNZD-DP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSVoltage Manual Switch Coil specifications Indicator light / Surge voltage suppressor Valve specifications Valve options Common specifications Connector output method Needle operation method Port for detection (PS)

3,405,000 VND

1 Piece(s) 32 Day(s) -DC24VNon-LockingStandard-Plug-in, connector connectionNo switchPositive commonDedicated for centralized wiringManual operationWith plug (M-5P)

-

1 Piece(s) Quote 10DC24VLockStandard-Plug-in, connector connectionNo switchPositive commonDedicated for centralized wiringManual operationM5 × 0.8

-

1 Piece(s) Quote -DC24VLockStandard-Plug-in, connector connectionNo switchPositive commonDedicated for centralized wiringDriver operation typeM5 × 0.8

-

1 Piece(s) Quote -DC24VLockWith energy-saving circuit (long time continuous energizing type)With lamp and surge voltage suppressor (polarized type)Plug-in, connector connectionNo switchNegative commonDedicated for centralized wiringManual operationWith plug (M-5P)

-

1 Piece(s) Quote 10DC24VNon-LockingWith energy-saving circuit (long time continuous energizing type)With lamp and surge voltage suppressor (polarized type)Non plug-in, individual wiringNo switchPositive commonNo individual wiring or lead (with connector and socket)Manual operationM5 × 0.8

-

1 Piece(s) Quote 10DC24VLockWith energy-saving circuit (long time continuous energizing type)With lamp and surge voltage suppressor (polarized type)Non plug-in, individual wiringNo switchPositive commonNo individual wiring or lead (with connector and socket)Driver operation typeWith plug (M-5P)