(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
5 Port Solenoid Valve, Plug Lead Type SQ2000 Series (Part Number)

5 Port Solenoid Valve, Plug Lead Type SQ2000 Series
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
  • CAD data is not available for some model numbers.

Product Description

[Features]
・ Power saving, power consumption: 0.4 W 。 (Standard)
・ Easy to increase and decrease valves.
・ Maintenance labor hours are reduced by installing one screw.
・ Quick-connect fitting replacement is easy with the clip type.
・ The connector entry direction can be changed with one push.
・ 4-position dual 3-port valve.
・ Built-in back pressure check valve. (Option)

Part Number
SQ2141-5L1-C8-M
SQ2141-5LB1-C8-M
SQ2141-5LD1-C8-M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNumber of Ports Switching Type Voltage Number of Solenoids Status at Power Off Connecting Tube Diameter Pressure Rating
(MPa)
Seal Type CV Value Pilot Air Supply Lead wire electrical entry Manual CE compliant Piping specifications Functions Back-pressure check valve Common specifications Port plug mounting port With/Without Manifold Block

-

1 Piece(s) Quote 105-Port Valve2-Position ExhaustDC24V[Single] SingleSelf-Recovery (Spring Return)Ø80.15 to 0.7Soft Seal0.51InternalPlug connector type, with 300 mm lead-Non-compliantSide portedStandard type (0.4 W)NonePositive commonNoneWith manifold block

-

1 Piece(s) Quote 105-Port Valve2-Position ExhaustDC24V[Single] SingleSelf-Recovery (Spring Return)Ø80.15 to 0.7Soft Seal0.51InternalPlug connector type, with 300 mm lead-Non-compliantSide portedStandard type (0.4 W)NonePositive commonNoneWith manifold block

-

1 Piece(s) Quote 105-Port Valve2-Position ExhaustDC24V[Single] SingleSelf-Recovery (Spring Return)Ø80.15 to 0.7Soft Seal0.51InternalPlug connector type, with 300 mm leadSliding locking type (hand-operated)Non-compliantSide portedStandard type (0.4 W)NonePositive commonNoneWith manifold block

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application Unit for Manifold Mounting Mounting Orientation Manifold Base Pipe Port Type One-Touch Plumbing
Specifications Lubrication Free Plumbing Direct Plumbing Applicable Cylinder Dia.(Ø) 40 or less
Type Solenoid Valves Driving Type Pilot Type Spool