(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
・ Power saving, power consumption: 0.4 W 。 (Standard)
・ Easy to increase and decrease valves.
・ Maintenance labor hours are reduced by installing one screw.
・ Quick-connect fitting replacement is easy with the clip type.
・ The connector entry direction can be changed with one push.
・ 4-position dual 3-port valve.
・ Built-in back pressure check valve. (Option)
Part Number |
---|
SQ2141-5LO1-L8-M |
SQ2141-5LOB1-L8-M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Number of Ports | Switching Type | Voltage | Number of Solenoids | Status at Power Off | Connecting Tube Diameter | Pressure Rating (MPa) | Seal Type | CV Value | Pilot Air Supply | Lead wire electrical entry | Manual | CE compliant | Piping specifications | Functions | Back-pressure check valve | Common specifications | Port plug mounting port | With/Without Manifold Block |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | 5-Port Valve | 2-Position Exhaust | DC24V | [Single] Single | Self-Recovery (Spring Return) | Ø8 | 0.15 to 0.7 | Soft Seal | 0.51 | Internal | Plug connector type, no connector | - | Non-compliant | Top ported | Standard type (0.4 W) | None | Positive common | None | With manifold block | ||
- | 1 Piece(s) | Quote | 10 | 5-Port Valve | 2-Position Exhaust | DC24V | [Single] Single | Self-Recovery (Spring Return) | Ø8 | 0.15 to 0.7 | Soft Seal | 0.51 | Internal | Plug connector type, no connector | - | Non-compliant | Top ported | Standard type (0.4 W) | None | Positive common | None | With manifold block |
Loading...Tải…
Application | Unit for Manifold Mounting | Mounting Orientation | Manifold Base | Pipe Port Type | One-Touch Plumbing |
---|---|---|---|---|---|
Specifications | Lubrication Free | Plumbing | Direct Plumbing | Applicable Cylinder Dia.(Ø) | 40 or less |
Type | Solenoid Valves | Driving Type | Pilot Type Spool |