(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
4-Port Solenoid Valve, SJ2000/3000 Series (Part Number)

4-Port Solenoid Valve, SJ2000/3000 Series
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
  • CAD data is not available for some model numbers.

Product Description

[Features]
・ Low-profile cassette type with baseless structure
・ Space saving type with body width of 7.5 mm (SJ2000) and 10 mm (SJ3000)
・ Mixed loading of SJ2000 and SJ3000 is possible
・ Easy to increase/decrease the number of stations and replace valves by connecting connectors
・ One side solenoid
・ 4-position dual 3-port valve specification available
・ Manifold model: SS5J2, SS5J3

Part Number
SJ3160-5MZ-L6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNumber of Ports Switching Type Voltage Number of Solenoids Pipe Port Type Status at Power Off Plumbing Thread Nominal Connecting Tube Diameter Pressure Rating
(MPa)
CV Value Pilot Air Supply Coil specifications Manual Indicator light / Surge voltage suppressor Piping specifications Valve specifications Valve options Back-pressure check valve Common specifications Power consumption
(W)
Connector output method Single solenoid wiring specifications

-

1 Piece(s) Quote 105-Port Valve2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø60.15 to 0.7-InternalStandardNon-locking, push typeWith light and surge voltage suppressor (Polarized type)Elbow tube fitting assembly (top entry)Plug-in individual wiringNoneNonePositive common0.4Individual wiring with lead, length 300 mm-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application Unit for Manifold Mounting Mounting Orientation Manifold Base Specifications Lubrication Free / Low Current
Plumbing Direct Plumbing Type Solenoid Valves Driving Type Pilot Type Spool
Seal Type Soft Seal

Please check the type/dimensions/specifications of the part SJ3160-5MZ-L6 in the 4-Port Solenoid Valve, SJ2000/3000 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SJ3160-5MZ-L6 trong chuỗi 4-Port Solenoid Valve, SJ2000/3000 Series.

Products like this...

Part Number
SJ2160-5CU-L2
SJ2160-5CU-L4
SJ2160-5CU-L4-D
SJ3160-5MZ-M5
SJ3160-5MZ-N7
SJ3160-5MZD-C2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSNumber of Ports Switching Type Voltage Number of Solenoids Pipe Port Type Status at Power Off Plumbing Thread Nominal Connecting Tube Diameter Pressure Rating
(MPa)
CV Value Pilot Air Supply Coil specifications Manual Indicator light / Surge voltage suppressor Piping specifications Valve specifications Valve options Back-pressure check valve Common specifications Power consumption
(W)
Connector output method Single solenoid wiring specifications

-

1 Piece(s) Quote 105-Port Valve2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-ø20.15 to 0.7-InternalStandardNon-locking, push typeWith indicator light and surge voltage suppressor (non-polar type)Elbow tube fitting assembly (top entry)Standard TypeNoneNonePositive common0.55Dedicated for centralized wiringSingle wiring

-

1 Piece(s) Quote 105-Port Valve2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.7-InternalStandardNon-locking, push typeWith indicator light and surge voltage suppressor (non-polar type)Elbow tube fitting assembly (top entry)Standard TypeNoneNonePositive common0.55Dedicated for centralized wiringSingle wiring

-

1 Piece(s) Quote 105-Port Valve2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.7-InternalStandardNon-locking, push typeWith indicator light and surge voltage suppressor (non-polar type)Elbow tube fitting assembly (top entry)Standard TypeNoneNonePositive common0.55Dedicated for centralized wiringDouble wiring

-

1 Piece(s) Quote 105-Port Valve2-Position ExhaustDC24V[Single] SingleMSelf-Recovery (Pressure Differential Return)M5-0.15 to 0.70.11InternalStandardNon-locking, push typeWith lamp and surge voltage suppressor (polarized type)M ScrewIndividual wiring for mixed plug-in installationNoneNonePositive common0.4Individual wiring with lead, length 300 mmSingle wiring

-

1 Piece(s) Quote 105-Port Valve2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø1/40.15 to 0.7-InternalStandardNon-locking, push typeWith light and surge voltage suppressor (Polarized type)In-linePlug-in individual wiringNoneNonePositive common0.4Individual wiring with lead, length 300 mm-

-

1 Piece(s) Quote 105-Port Valve2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-ø20.15 to 0.70.04InternalStandardPush turn lock type, driver operation typeWith light and surge voltage suppressor (Polarized type)In-linePlug-in individual wiringNoneNonePositive common0.4Individual wiring with lead, length 300 mm-