(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
・ Possible to use in environments exposed to water and coolant.
・ With improved water resistance 2-color display type auto switch.
・ Machine tools, food machines, car wash machines, etc.
Part Number |
---|
MGPM20R-100Z-XC6A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Cushion | Port thread type | Auto Switches | Lead Wire | The number of the switches | Custom-made Specifications | Material of Gasket | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 20 | 100 | Rubber cushion | Rc | Without auto switch (built-in magnet) | None | None | Cast iron parts stainless steel | NBR (nitrile rubber) | None |
Loading...Tải…
Rod Operation Method | Single Rods | Main Body Shape | Guided | Cylinder Operation Method | Double Acting |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard | End Locking | No |
Valves | No | Operating Pressure(MPa) | 0.13::1.0 | Type of Shaft Bearing | Slide bearing |
Specification of cylinder | Cylinder with improved water resistance |
Please check the type/dimensions/specifications of the part MGPM20R-100Z-XC6A in the Compact Guide Cylinder, MGP Series Improved Water Resistance Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MGPM20R-100Z-XC6A trong chuỗi Compact Guide Cylinder, MGP Series Improved Water Resistance Type.
Part Number |
---|
MGPM100R-10Z |
MGPM100R-10Z-M9BAL |
MGPM100R-10Z-M9BAL-XC6A |
MGPM20R-10Z |
MGPM20R-10Z-M9BAL |
MGPM20R-10Z-M9BAL-XC6A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Cushion | Port thread type | Auto Switches | Lead Wire | The number of the switches | Custom-made Specifications | Material of Gasket | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 100 | 10 | Rubber cushion | Rc | Without auto switch (built-in magnet) | None | None | None | NBR (nitrile rubber) | None | ||
- | 1 Piece(s) | Quote | 100 | 10 | Rubber cushion | Rc | M9BA | 3 | 2 pcs. | None | NBR (nitrile rubber) | None | ||
- | 1 Piece(s) | Quote | 100 | 10 | Rubber cushion | Rc | M9BA | 3 | 2 pcs. | Cast iron parts stainless steel | NBR (nitrile rubber) | None | ||
4,196,000 VND | 1 Piece(s) | 32 Day(s) | 20 | 10 | Rubber cushion | Rc | Without auto switch (built-in magnet) | None | None | None | NBR (nitrile rubber) | None | ||
5,638,000 VND | 1 Piece(s) | 32 Day(s) | 20 | 10 | Rubber cushion | Rc | M9BA | 3 | 2 pcs. | None | NBR (nitrile rubber) | None | ||
- | 1 Piece(s) | Quote | 20 | 10 | Rubber cushion | Rc | M9BA | 3 | 2 pcs. | Cast iron parts stainless steel | NBR (nitrile rubber) | None |