(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Compact Guide Cylinder, MGP Series Improved Water Resistance Type (Part Number)

Compact Guide Cylinder, MGP Series Improved Water Resistance Type
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
  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • CAD data is not available for some model numbers.

Product Description

[Features]
・ Possible to use in environments exposed to water and coolant.
・ With improved water resistance 2-color display type auto switch.
・ Machine tools, food machines, car wash machines, etc.

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
MGPM20R-20Z-M9NAL-XC6A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Cushion Port thread type Auto Switches Lead Wire The number of the switches Custom-made Specifications Material of Gasket Connector type

-

1 Piece(s) Quote 2020Rubber cushionRcM9NA32 pcs.Cast iron parts stainless steel NBR (nitrile rubber)None

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Rod Operation Method Single Rods Main Body Shape Guided Cylinder Operation Method Double Acting
Additional Function Standard Environment, Applications Standard End Locking No
Valves No Operating Pressure(MPa) 0.13::1.0 Type of Shaft Bearing Slide bearing
Specification of cylinder Cylinder with improved water resistance

Please check the type/dimensions/specifications of the part MGPM20R-20Z-M9NAL-XC6A in the Compact Guide Cylinder, MGP Series Improved Water Resistance Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MGPM20R-20Z-M9NAL-XC6A trong chuỗi Compact Guide Cylinder, MGP Series Improved Water Resistance Type.

Products like this...

Part Number
MGPM100R-10Z
MGPM100R-10Z-M9BAL
MGPM100R-10Z-M9BAL-XC6A
MGPM20R-20Z-M9NALS
MGPM20R-20Z-M9NAV
MGPM20R-20Z-M9NAVL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Cushion Port thread type Auto Switches Lead Wire The number of the switches Custom-made Specifications Material of Gasket Connector type

-

1 Piece(s) Quote 10010Rubber cushionRcWithout auto switch (built-in magnet)NoneNoneNoneNBR (nitrile rubber)None

-

1 Piece(s) Quote 10010Rubber cushionRcM9BA32 pcs.NoneNBR (nitrile rubber)None

-

1 Piece(s) Quote 10010Rubber cushionRcM9BA32 pcs.Cast iron parts stainless steel NBR (nitrile rubber)None

-

1 Piece(s) Quote 2020Rubber cushionRcM9NA31 pc.NoneNBR (nitrile rubber)None

-

1 Piece(s) Quote 2020Rubber cushionRcM9NAV0.52 pcs.NoneNBR (nitrile rubber)None

-

1 Piece(s) Quote 2020Rubber cushionRcM9NAV32 pcs.NoneNBR (nitrile rubber)None