(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Guide Cylinder MGG Series Improved Water Resistance Type / Copper and Fluorine-Free Specification Type (Part Number)

Guide Cylinder MGG Series Improved Water Resistance Type / Copper and Fluorine-Free Specification Type
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
  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • CAD data is not available for some model numbers.

Product Description

[Improved water resistance type]
A special scraper is attached to the basic cylinder in front of the rod sealing to prevent liquid from entering the cylinder from the surroundings.
It can be used in a coolant atmosphere in a machine tool, or in environments with water splashing such as for food machines or car wash machines.

[20-Series Copper/Fluorine-Free Specifications]
・ Suitable for use in environments that dislike copper and fluorine materials.
・ External dimensions are the same as standard products.

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
MGGMB32R-75-XC6A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Environment, Applications Specifications Port thread type Auto Switches Lead Wire The number of the switches Type of Mount Support Type of Shaft Bearing Custom-made Specifications Material of Gasket Connector type Auto switch mounting bracket

-

1 Piece(s) Quote -75StandardImproved water-resistance typeRcWithout auto switch (built-in magnet)NoneNoneBasic typeSlide bearingCast iron parts stainless steel NBR (nitrile rubber)NoneN/A

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Rod Operation Method Single Rods Main Body Shape Guided Cylinder Operation Method Double Acting
Additional Function Standard End Locking No Valves No

Please check the type/dimensions/specifications of the part MGGMB32R-75-XC6A in the Guide Cylinder MGG Series Improved Water Resistance Type / Copper and Fluorine-Free Specification Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MGGMB32R-75-XC6A trong chuỗi Guide Cylinder MGG Series Improved Water Resistance Type / Copper and Fluorine-Free Specification Type.

Products like this...

Part Number
20-MGGLB20-150
20-MGGLB20-150-H7BWZ
20-MGGLB20-150-M9BWL
MGGMB32R-85
MGGMB32TNR-300-H7BAL-XC6
MGGMB32TNR-500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Environment, Applications Specifications Port thread type Auto Switches Lead Wire The number of the switches Type of Mount Support Type of Shaft Bearing Custom-made Specifications Material of Gasket Connector type Auto switch mounting bracket

-

1 Piece(s) Quote 20150Non-use of Copper and fluoropolymer-based Material (Partially Plating)Copper-free and fluorine-free specificationRcWithout auto switch (built-in magnet)NoneNoneBasic typeBall bushing bearingNoneN/ANoneN/A

-

1 Piece(s) Quote 20150Non-use of Copper and fluoropolymer-based Material (Partially Plating)Copper-free and fluorine-free specificationRcH7BW52 pcs.Basic typeBall bushing bearingNoneN/ANoneN/A

-

1 Piece(s) Quote 20150Non-use of Copper and fluoropolymer-based Material (Partially Plating)Copper-free and fluorine-free specificationRcM9BW32 pcs.Basic typeBall bushing bearingNoneN/ANoneN/A

-

1 Piece(s) Quote -85StandardImproved water-resistance typeRcWithout auto switch (built-in magnet)NoneNoneBasic typeSlide bearingNoneNBR (nitrile rubber)NoneN/A

-

1 Piece(s) Quote -300StandardImproved water-resistance typeNPTH7BA32 pcs.Basic typeSlide bearingStainless steel piston rod / rod-end nutNBR (nitrile rubber)NoneN/A

-

1 Piece(s) Quote -500StandardImproved water-resistance typeNPTWithout auto switch (built-in magnet)NoneNoneBasic typeSlide bearingNoneNBR (nitrile rubber)NoneN/A