(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Cylinder With Guide, MGG Series, Air-Hydro Type (Part Number)

Cylinder With Guide, MGG Series, Air-Hydro Type
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
  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Product images are representative images. Refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

[Low-Pressure Hydraulic Cylinder of 1.0 MPa or Lower]
Use with the Air-Hydro Unit CC Series enables constant-speed and low-speed driving as well as intermediate stopping similar to those of a hydraulic unit while using pneumatic devices such as valves.

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
MGGHLB32-125
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Port thread type Auto Switches Lead Wire The number of the switches Type of Mount Support Type of Shaft Bearing Custom-made Specifications Connector type Auto switch mounting bracket

-

1 Piece(s) Quote -125RcWithout auto switch (built-in magnet)NoneNoneBasic typeBall bushingNoneNoneN/A

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Rod Operation Method Single Rods Main Body Shape Guided Cylinder Operation Method Double Acting
Additional Function Standard / With Intermediate Stop Function Environment, Applications Low Speed End Locking No
Valves No Operating Pressure(MPa) 0.18::1.0 Specifications Air-hydro type

Please check the type/dimensions/specifications of the part MGGHLB32-125 in the Cylinder With Guide, MGG Series, Air-Hydro Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MGGHLB32-125 trong chuỗi Cylinder With Guide, MGG Series, Air-Hydro Type.

Products like this...

Part Number
MGGHLB20-25
MGGHLB20-300
MGGHLB20-350
MGGHLB32-150
MGGHLB32-150-C73
MGGHLB32-200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Port thread type Auto Switches Lead Wire The number of the switches Type of Mount Support Type of Shaft Bearing Custom-made Specifications Connector type Auto switch mounting bracket

-

1 Piece(s) Quote 2025RcWithout auto switch (built-in magnet)NoneNoneBasic typeBall bushingNoneNoneN/A

-

1 Piece(s) Quote 20300RcWithout auto switch (built-in magnet)NoneNoneBasic typeBall bushingNoneNoneN/A

-

1 Piece(s) Quote 20350RcWithout auto switch (built-in magnet)NoneNoneBasic typeBall bushingNoneNoneN/A

-

1 Piece(s) Quote -150RcWithout auto switch (built-in magnet)NoneNoneBasic typeBall bushingNoneNoneN/A

-

1 Piece(s) Quote -150RcC730.52 pcs.Basic typeBall bushingNoneNoneN/A

-

1 Piece(s) Quote -200RcWithout auto switch (built-in magnet)NoneNoneBasic typeBall bushingNoneNoneN/A