(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Low-Pressure Hydraulic Cylinder of 1.0 MPa or Lower]
Use with the Air-Hydro Unit CC Series enables constant-speed and low-speed driving as well as intermediate stopping similar to those of a hydraulic unit while using pneumatic devices such as valves.
Part Number |
---|
MGGHMB32-50 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Type of Shaft Bearing | Custom-made Specifications | Connector type | Auto switch mounting bracket |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | 50 | Rc | Without auto switch (built-in magnet) | None | None | Basic type | Slide bearing | None | None | N/A |
Loading...Tải…
Rod Operation Method | Single Rods | Main Body Shape | Guided | Cylinder Operation Method | Double Acting |
---|---|---|---|---|---|
Additional Function | Standard / With Intermediate Stop Function | Environment, Applications | Low Speed | End Locking | No |
Valves | No | Operating Pressure(MPa) | 0.18::1.0 | Specifications | Air-hydro type |
Please check the type/dimensions/specifications of the part MGGHMB32-50 in the Cylinder With Guide, MGG Series, Air-Hydro Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MGGHMB32-50 trong chuỗi Cylinder With Guide, MGG Series, Air-Hydro Type.
Part Number |
---|
MGGHLB20-25 |
MGGHLB20-300 |
MGGHLB20-350 |
MGGHMB32-75-B54L |
MGGHMB32TN-200 |
MGGHMB40-100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Type of Shaft Bearing | Custom-made Specifications | Connector type | Auto switch mounting bracket |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 20 | 25 | Rc | Without auto switch (built-in magnet) | None | None | Basic type | Ball bushing | None | None | N/A | ||
- | 1 Piece(s) | Quote | 20 | 300 | Rc | Without auto switch (built-in magnet) | None | None | Basic type | Ball bushing | None | None | N/A | ||
- | 1 Piece(s) | Quote | 20 | 350 | Rc | Without auto switch (built-in magnet) | None | None | Basic type | Ball bushing | None | None | N/A | ||
- | 1 Piece(s) | Quote | - | 75 | Rc | B54 | 3 | 2 pcs. | Basic type | Slide bearing | None | None | N/A | ||
- | 1 Piece(s) | Quote | - | 200 | NPT | Without auto switch (built-in magnet) | None | None | Basic type | Slide bearing | None | None | N/A | ||
- | 1 Piece(s) | Quote | 40 | 100 | Rc | Without auto switch (built-in magnet) | None | None | Basic type | Slide bearing | None | None | N/A |