(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[10-/11-/12-Series, Clean Series]
・ It is suitable for clean environment.
・ It prevents dust generation in the cleanroom.
[20-Series Copper/Fluorine-Free Specifications]
・ Suitable for use in environments that dislike copper and fluorine materials.
・ External dimensions are the same as standard products.
[21-/22-Series, copper / fluorine / silicone-free + low dust generation]
・ It supports environments with restrictions on copper-based, fluorine-based, and silicone-based materials.
・ The structure is the same as the Clean Series. (Grease and packaging are different from the Clean Series)
Part Number |
---|
10-CXSL6-30-Y59A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Shaft Bearing | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 6 | 30 | Clean Room | 0.15~0.7 | Clean Series (relief type) | M Screw | Y59A | 0.5 | 2 pcs. | Ball bushing bearing | None |
Loading...Tải…
Rod Operation Method | Single Rods | Main Body Shape | Guided | Cylinder Operation Method | Double Acting |
---|---|---|---|---|---|
Additional Function | Standard | End Locking | No | Valves | No |
Cushion | Rubber bumper at both ends |
Please check the type/dimensions/specifications of the part 10-CXSL6-30-Y59A in the Dual Rod Cylinder, Clean / Low Dust Generation, 10/11/12/20/21/22-CXS Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 10-CXSL6-30-Y59A trong chuỗi Dual Rod Cylinder, Clean / Low Dust Generation, 10/11/12/20/21/22-CXS Series.
Part Number |
---|
10-CXSL10-10-Y59B |
10-CXSL10-10-Y59BL |
10-CXSL10-10-Y59BS |
10-CXSL6-30-Y59AL |
10-CXSL6-30-Y59AZ |
10-CXSL6-30-Y59B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Shaft Bearing | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | 10 | Clean Room | 0.1~0.7 | Clean Series (relief type) | M Screw | Y59B | 0.5 | 2 pcs. | Ball bushing bearing | None | ||
- | 1 Piece(s) | Quote | 10 | 10 | Clean Room | 0.1~0.7 | Clean Series (relief type) | M Screw | Y59B | 3 | 2 pcs. | Ball bushing bearing | None | ||
- | 1 Piece(s) | Quote | 10 | 10 | Clean Room | 0.1~0.7 | Clean Series (relief type) | M Screw | Y59B | 0.5 | 1 pc. | Ball bushing bearing | None | ||
- | 1 Piece(s) | Quote | 6 | 30 | Clean Room | 0.15~0.7 | Clean Series (relief type) | M Screw | Y59A | 3 | 2 pcs. | Ball bushing bearing | None | ||
- | 1 Piece(s) | Quote | 6 | 30 | Clean Room | 0.15~0.7 | Clean Series (relief type) | M Screw | Y59A | 5 | 2 pcs. | Ball bushing bearing | None | ||
- | 1 Piece(s) | Quote | 6 | 30 | Clean Room | 0.15~0.7 | Clean Series (relief type) | M Screw | Y59B | 0.5 | 2 pcs. | Ball bushing bearing | None |