(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Dual Rod Cylinder, Clean / Low Dust Generation, 10/11/12/20/21/22-CXS Series (Part Number)

Dual Rod Cylinder, Clean / Low Dust Generation, 10/11/12/20/21/22-CXS Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

[10-/11-/12-Series, Clean Series]
・ It is suitable for clean environment.
・ It prevents dust generation in the cleanroom.

[20-Series Copper/Fluorine-Free Specifications]
・ Suitable for use in environments that dislike copper and fluorine materials.
・ External dimensions are the same as standard products.

[21-/22-Series, copper / fluorine / silicone-free + low dust generation]
・ It supports environments with restrictions on copper-based, fluorine-based, and silicone-based materials.
・ The structure is the same as the Clean Series. (Grease and packaging are different from the Clean Series)

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
10-CXSM10-10-Y59B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Environment, Applications Operating Pressure
(MPa)
Specifications Port thread type Auto Switches Lead Wire The number of the switches Type of Shaft Bearing Connector type

6,039,000 VND

1 Piece(s) 32 Day(s) 1010Clean Room0.1~0.7Clean Series (relief type)M ScrewY59B0.52 pcs.Slide bearingNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Rod Operation Method Single Rods Main Body Shape Guided Cylinder Operation Method Double Acting
Additional Function Standard End Locking No Valves No
Cushion Rubber bumper at both ends

Please check the type/dimensions/specifications of the part 10-CXSM10-10-Y59B in the Dual Rod Cylinder, Clean / Low Dust Generation, 10/11/12/20/21/22-CXS Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 10-CXSM10-10-Y59B trong chuỗi Dual Rod Cylinder, Clean / Low Dust Generation, 10/11/12/20/21/22-CXS Series.

Products like this...

Part Number
10-CXSL10-10-Y59B
10-CXSL10-10-Y59BL
10-CXSL10-10-Y59BS
10-CXSM10-10-Y59BL
10-CXSM10-10-Y59BZ
10-CXSM10-10-Y69A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Environment, Applications Operating Pressure
(MPa)
Specifications Port thread type Auto Switches Lead Wire The number of the switches Type of Shaft Bearing Connector type

-

1 Piece(s) Quote 1010Clean Room0.1~0.7Clean Series (relief type)M ScrewY59B0.52 pcs.Ball bushing bearingNone

-

1 Piece(s) Quote 1010Clean Room0.1~0.7Clean Series (relief type)M ScrewY59B32 pcs.Ball bushing bearingNone

-

1 Piece(s) Quote 1010Clean Room0.1~0.7Clean Series (relief type)M ScrewY59B0.51 pc.Ball bushing bearingNone

-

1 Piece(s) Quote 1010Clean Room0.1~0.7Clean Series (relief type)M ScrewY59B32 pcs.Slide bearingNone

-

1 Piece(s) Quote 1010Clean Room0.1~0.7Clean Series (relief type)M ScrewY59B52 pcs.Slide bearingNone

-

1 Piece(s) Quote 1010Clean Room0.1~0.7Clean Series (relief type)M ScrewY69A0.52 pcs.Slide bearingNone