(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[10-/11-/12-Series, Clean Series]
・ It is suitable for clean environment.
・ It prevents dust generation in the cleanroom.
[20-Series Copper/Fluorine-Free Specifications]
・ Suitable for use in environments that dislike copper and fluorine materials.
・ External dimensions are the same as standard products.
[21-/22-Series, copper / fluorine / silicone-free + low dust generation]
・ It supports environments with restrictions on copper-based, fluorine-based, and silicone-based materials.
・ The structure is the same as the Clean Series. (Grease and packaging are different from the Clean Series)
Part Number |
---|
10-CXSL10-10 |
10-CXSL10-20 |
10-CXSL10-30 |
10-CXSL10-40 |
10-CXSL10-50 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Shaft Bearing | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8,007,000 VND | 1 Piece(s) | 32 Day(s) | 10 | 10 | Clean Room | 0.1~0.7 | Clean Series (relief type) | M Screw | Without auto switch | None | None | Ball bushing bearing | None | ||
- | 1 Piece(s) | Quote | 10 | 20 | Clean Room | 0.1~0.7 | Clean Series (relief type) | M Screw | Without auto switch | None | None | Ball bushing bearing | None | ||
- | 1 Piece(s) | Quote | 10 | 30 | Clean Room | 0.1~0.7 | Clean Series (relief type) | M Screw | Without auto switch | None | None | Ball bushing bearing | None | ||
- | 1 Piece(s) | Quote | 10 | - | Clean Room | 0.1~0.7 | Clean Series (relief type) | M Screw | Without auto switch | None | None | Ball bushing bearing | None | ||
- | 1 Piece(s) | Quote | 10 | 50 | Clean Room | 0.1~0.7 | Clean Series (relief type) | M Screw | Without auto switch | None | None | Ball bushing bearing | None |
Loading...Tải…
Rod Operation Method | Single Rods | Main Body Shape | Guided | Cylinder Operation Method | Double Acting |
---|---|---|---|---|---|
Additional Function | Standard | End Locking | No | Valves | No |
Cushion | Rubber bumper at both ends |