(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Cylinder With Lock Double Acting Single Rod MWB Series (Part Number)

Cylinder With Lock Double Acting Single Rod MWB Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.

Product Description

[Features]
・ The lock can be manually released and held with only a hex key, making it easy to attach to the device.
・ Improved maintainability due to the separated structure.
・ 15% improvement in holding force
・ High stop accuracy ±1 mm or less
・ Overall length shortened by up to 18 mm

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
MDWBT50-300-N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Rod Operation Method Main Body Shape Cylinder Operation Method Additional Function Environment, Applications End Locking Valves Operating Pressure
(MPa)
Cushion Port thread type Auto Switches Lead Wire The number of the switches Swinging Receiving Metal Rod Tip Metal Fitting Type of Mount Support Bellows Types of Gasket Custom-made Specifications Applicable series Rod length
(mm)

-

1 Piece(s) Quote 50300Single RodsStandard[Double Acting] Double ActingWith rod detent functionStandard[Provided] Presence (Only Rod Side)No0.08~1Air cushionRcWithout auto switch (built-in magnet)NoneNonePivot bracketNoneCenter trunnionNone-None-N/A

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector type None

Please check the type/dimensions/specifications of the part MDWBT50-300-N in the Cylinder With Lock Double Acting Single Rod MWB Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MDWBT50-300-N trong chuỗi Cylinder With Lock Double Acting Single Rod MWB Series.

Products like this...

Part Number
MDWBB100-250-V
MDWBB100-500
MDWBB100-800
MDWBT50-500-N
MDWBT50-500-NW-M9BWL3
MDWBT50-600-M9BWS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Rod Operation Method Main Body Shape Cylinder Operation Method Additional Function Environment, Applications End Locking Valves Operating Pressure
(MPa)
Cushion Port thread type Auto Switches Lead Wire The number of the switches Swinging Receiving Metal Rod Tip Metal Fitting Type of Mount Support Bellows Types of Gasket Custom-made Specifications Applicable series Rod length
(mm)

-

1 Piece(s) Quote 100250Single RodsStandard[Double Acting] Double ActingWith rod detent functionStandard[Provided] Presence (Only Rod Side)No0.08~1Air cushionRcWithout auto switch (built-in magnet)NoneNoneNoneSingle knuckle jointBasic typeNone-None-N/A

30,636,000 VND

1 Piece(s) 32 Day(s) 100500Single RodsStandard[Double Acting] Double ActingWith rod detent functionStandard[Provided] Presence (Only Rod Side)No0.08~1Air cushionRcWithout auto switch (built-in magnet)NoneNoneNoneNoneBasic typeNone-None-N/A

-

1 Piece(s) Quote 100800Single RodsStandard[Double Acting] Double ActingWith rod detent functionStandard[Provided] Presence (Only Rod Side)No0.08~1Air cushionRcWithout auto switch (built-in magnet)NoneNoneNoneNoneBasic typeNone-None-N/A

-

1 Piece(s) Quote 50500Single RodsStandard[Double Acting] Double ActingWith rod detent functionStandard[Provided] Presence (Only Rod Side)No0.08~1Air cushionRcWithout auto switch (built-in magnet)NoneNonePivot bracketNoneCenter trunnionNone-None-N/A

-

1 Piece(s) Quote 50500Single RodsStandard[Double Acting] Double ActingWith rod detent functionStandard[Provided] Presence (Only Rod Side)No0.08~1Air cushionRcM9BWL3Pivot bracketU-Shaped Knuckle JointCenter trunnionNone-None-N/A

-

1 Piece(s) Quote 50600Single RodsStandard[Double Acting] Double ActingWith rod detent functionStandard[Provided] Presence (Only Rod Side)No0.08~1Air cushionRcM9BW0.51NoneNoneCenter trunnionNone-None-N/A