(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
・ The lock can be manually released and held with only a hex key, making it easy to attach to the device.
・ Improved maintainability due to the separated structure.
・ 15% improvement in holding force
・ High stop accuracy ±1 mm or less
・ Overall length shortened by up to 18 mm
Part Number |
---|
MDWBL32-200-M9B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Rod Operation Method | Main Body Shape | Cylinder Operation Method | Additional Function | Environment, Applications | End Locking | Valves | Operating Pressure (MPa) | Cushion | Port thread type | Auto Switches | Lead Wire | The number of the switches | Swinging Receiving Metal | Rod Tip Metal Fitting | Type of Mount Support | Bellows | Types of Gasket | Custom-made Specifications | Applicable series | Rod length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | 200 | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Air cushion | Rc | M9B | 0.5 | 2 | None | None | Axial foot type | None | - | None | - | N/A |
Loading...Tải…
Connector type | None |
---|
Please check the type/dimensions/specifications of the part MDWBL32-200-M9B in the Cylinder With Lock Double Acting Single Rod MWB Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MDWBL32-200-M9B trong chuỗi Cylinder With Lock Double Acting Single Rod MWB Series.
Part Number |
---|
MDWBB100-250-V |
MDWBB100-500 |
MDWBB100-800 |
MDWBL32-200-M9BM |
MDWBL32-200-M9BW |
MDWBL32-200-M9BWM |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Rod Operation Method | Main Body Shape | Cylinder Operation Method | Additional Function | Environment, Applications | End Locking | Valves | Operating Pressure (MPa) | Cushion | Port thread type | Auto Switches | Lead Wire | The number of the switches | Swinging Receiving Metal | Rod Tip Metal Fitting | Type of Mount Support | Bellows | Types of Gasket | Custom-made Specifications | Applicable series | Rod length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 100 | 250 | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Air cushion | Rc | Without auto switch (built-in magnet) | None | None | None | Single knuckle joint | Basic type | None | - | None | - | N/A | ||
30,636,000 VND | 1 Piece(s) | 32 Day(s) | 100 | 500 | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Air cushion | Rc | Without auto switch (built-in magnet) | None | None | None | None | Basic type | None | - | None | - | N/A | ||
- | 1 Piece(s) | Quote | 100 | 800 | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Air cushion | Rc | Without auto switch (built-in magnet) | None | None | None | None | Basic type | None | - | None | - | N/A | ||
- | 1 Piece(s) | Quote | - | 200 | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Air cushion | Rc | M9B | 1 | 2 | None | None | Axial foot type | None | - | None | - | N/A | ||
- | 1 Piece(s) | Quote | - | 200 | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Air cushion | Rc | M9BW | 0.5 | 2 | None | None | Axial foot type | None | - | None | - | N/A | ||
- | 1 Piece(s) | Quote | - | 200 | Single Rods | Standard | [Double Acting] Double Acting | With rod detent function | Standard | [Provided] Presence (Only Rod Side) | No | 0.08~1 | Air cushion | Rc | M9BW | 1 | 2 | None | None | Axial foot type | None | - | None | - | N/A |