(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Rotary Clamp Cylinder, Standard Type, Rechargeable Battery Compatible 25A-MK Series (Part Number)

Rotary Clamp Cylinder, Standard Type, Rechargeable Battery Compatible 25A-MK Series
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
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used in the rechargeable battery manufacturing process to reduce product defects.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating and zinc plating with copper base are not used. (Electroless nickel plating is used.)
Uses grease for low dew point, can be used at -70°C, improves performance in low dew point environment.

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
25A-MKB25-20RZ
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSCylinder Dia.
(Ø)
Stroke
(mm)
Operating Temperature Range
(°C)
Clamping Force
(kN)
Rotating Direction Connecting Port Type Auto Switches Lead Wire Length
(m)
The number of the switches Connector type

-

1 Piece(s) Quote 102520-185RightMWithout auto switch (built-in magnet)NoneNoneNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Operation Method Move Turning Support Type Tap Rotation Angle θ 90°±10°
Rod Tip Shape Female Thread Body Options No (Standard)

Please check the type/dimensions/specifications of the part 25A-MKB25-20RZ in the Rotary Clamp Cylinder, Standard Type, Rechargeable Battery Compatible 25A-MK Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 25A-MKB25-20RZ trong chuỗi Rotary Clamp Cylinder, Standard Type, Rechargeable Battery Compatible 25A-MK Series.

Products like this...

Part Number
25A-MKB12-10RZ-M9NL
25A-MKB16-10LZ
25A-MKB16-10RZ
25A-MKB25-30RZ
25A-MKB32-30RZ
25A-MKB40-20LZ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSCylinder Dia.
(Ø)
Stroke
(mm)
Operating Temperature Range
(°C)
Clamping Force
(kN)
Rotating Direction Connecting Port Type Auto Switches Lead Wire Length
(m)
The number of the switches Connector type

2,952,082 VND

1 Piece(s) 37 Day(s) -1210-10~6040RightMM9N32 pcs.None

-

1 Piece(s) Quote 101610-75LeftMWithout auto switch (built-in magnet)NoneNoneNone

-

1 Piece(s) Quote 101610-75RightMWithout auto switch (built-in magnet)NoneNoneNone

-

1 Piece(s) Quote 102530-185RightMWithout auto switch (built-in magnet)NoneNoneNone

-

1 Piece(s) Quote 103230-300RightRcWithout auto switch (built-in magnet)NoneNoneNone

-

1 Piece(s) Quote --20-525LeftRcWithout auto switch (built-in magnet)NoneNoneNone