(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Power Clamp Cylinder CKZT Series (Part Number)

Power Clamp Cylinder CKZT Series
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
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

[Features]
・ There are 3 types of arm variations for each size.
・ Spatter-resistant and water-resistant structure.

Part Number
CKZT80-120P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSOperation Method Cylinder Dia.
(Ø)
Stroke
(mm)
Support Type Rotation Angle θ Max. Pressure
(MPa)
Rod Tip Shape Body Options Operating Temperature Range
(°C)
Connecting Port Type Classification Clamp Arm Position Arm opening
(°)
Switch Part Number Type Offset Mounting Hole

-

1 Piece(s) Quote -Fixed Position Turning80119.1Tap-0.8SquareNo (Standard)-10~60G--120P&FClamp cylinder (Without arm)--

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part CKZT80-120P in the Power Clamp Cylinder CKZT Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CKZT80-120P trong chuỗi Power Clamp Cylinder CKZT Series.

Products like this...

Part Number
CKZT40-120T
CKZT40-135P
CKZT40-135T
CKZT80-120T
CKZT80-135P
CKZT80-135T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSOperation Method Cylinder Dia.
(Ø)
Stroke
(mm)
Support Type Rotation Angle θ Max. Pressure
(MPa)
Rod Tip Shape Body Options Operating Temperature Range
(°C)
Connecting Port Type Classification Clamp Arm Position Arm opening
(°)
Switch Part Number Type Offset Mounting Hole

-

1 Piece(s) Quote -Fixed Position Turning4063.6Tap-0.8SquareNo (Standard)-10~60GMain Body-120TURCKClamp cylinder (Without arm)--

-

1 Piece(s) Quote -Fixed Position Turning-67.3Tap-0.8SquareNo (Standard)-10~60G--135P&FClamp cylinder (Without arm)--

17,862,000 VND

1 Piece(s) 32 Day(s) -Fixed Position Turning4067.3Tap-0.8SquareNo (Standard)-10~60GMain Body-135TURCKClamp cylinder (Without arm)--

-

1 Piece(s) Quote -Fixed Position Turning80119.1Tap-0.8SquareNo (Standard)-10~60G--120TURCKClamp cylinder (Without arm)--

-

1 Piece(s) Quote -Fixed Position Turning80127.3Tap-0.8SquareNo (Standard)-10~60G--135P&FClamp cylinder (Without arm)--

28,223,518 VND

1 Piece(s) 37 Day(s) -Fixed Position Turning80127.3Tap-0.8SquareNo (Standard)-10~60G--135TURCKClamp cylinder (Without arm)--