(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (ICT) 16/6/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Power Clamp Cylinder CKZT Series (Part Number)

Power Clamp Cylinder CKZT Series
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
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

[Features]
・ There are 3 types of arm variations for each size.
・ Spatter-resistant and water-resistant structure.

Part Number
CKZT40-60T
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSOperation Method Cylinder Dia.
(Ø)
Stroke
(mm)
Support Type Rotation Angle θ Max. Pressure
(MPa)
Rod Tip Shape Body Options Operating Temperature Range
(°C)
Connecting Port Type Classification Clamp Arm Position Arm opening
(°)
Switch Part Number Type Offset Mounting Hole

17,862,000 VND

1 Piece(s) 32 Day(s) -Fixed Position Turning4039.6Tap-0.8SquareNo (Standard)-10~60GMain Body-60TURCKClamp cylinder (Without arm)--

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part CKZT40-60T in the Power Clamp Cylinder CKZT Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CKZT40-60T trong chuỗi Power Clamp Cylinder CKZT Series.

Products like this...

Part Number
CKZT40-120T
CKZT40-135P
CKZT40-135T
CKZT40-75P
CKZT40-75T
CKZT40-90P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSOperation Method Cylinder Dia.
(Ø)
Stroke
(mm)
Support Type Rotation Angle θ Max. Pressure
(MPa)
Rod Tip Shape Body Options Operating Temperature Range
(°C)
Connecting Port Type Classification Clamp Arm Position Arm opening
(°)
Switch Part Number Type Offset Mounting Hole

-

1 Piece(s) Quote -Fixed Position Turning4063.6Tap-0.8SquareNo (Standard)-10~60GMain Body-120TURCKClamp cylinder (Without arm)--

-

1 Piece(s) Quote -Fixed Position Turning-67.3Tap-0.8SquareNo (Standard)-10~60G--135P&FClamp cylinder (Without arm)--

17,862,000 VND

1 Piece(s) 32 Day(s) -Fixed Position Turning4067.3Tap-0.8SquareNo (Standard)-10~60GMain Body-135TURCKClamp cylinder (Without arm)--

-

1 Piece(s) Quote -Fixed Position Turning-45.9Tap-0.8SquareNo (Standard)-10~60G--75P&FClamp cylinder (Without arm)--

-

1 Piece(s) Quote -Fixed Position Turning4045.9Tap-0.8SquareNo (Standard)-10~60GMain Body-75TURCKClamp cylinder (Without arm)--

-

1 Piece(s) Quote -Fixed Position Turning-52.3Tap-0.8SquareNo (Standard)-10~60G--90P&FClamp cylinder (Without arm)--