(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Suitable for use with machine tools in a coolant fluid atmosphere.
· Compatible with use in environments with water splashing, such as food processing machines and car washes.
Part Number |
---|
CDA2B100V-840Z |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (°C) | Cushion | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Swinging Receiving Metal | Rod Tip Metal Fitting | Type of Mount Support | Custom-made Specifications | Material of Gasket | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 100 | 840 | -10~70 | Air cushion | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Basic type | None | Packing FKM (Fluoroelastomer) | - |
Loading...Tải…
Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder | Cylinder Operation Method | Double Acting |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard | End Locking | No |
Valves | No | Operating Pressure(MPa) | 0.05::1 |
Please check the type/dimensions/specifications of the part CDA2B100V-840Z in the Air Cylinder With Improved Water-Resistance, Standard Type, Double Acting, Single Rod CA2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDA2B100V-840Z trong chuỗi Air Cylinder With Improved Water-Resistance, Standard Type, Double Acting, Single Rod CA2 Series.
Part Number |
---|
CA2B100R-100Z |
CA2B100R-100Z-XC68 |
CA2B100R-150Z |
CDA2B100V-850Z |
CDA2B40R-100Z |
CDA2B40R-110Z |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (°C) | Cushion | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Swinging Receiving Metal | Rod Tip Metal Fitting | Type of Mount Support | Custom-made Specifications | Material of Gasket | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 100 | 100 | -10~70 | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Packing NBR (Nitrile rubber) | - | ||
- | 1 Piece(s) | Quote | 100 | 100 | -10~70 | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | Material: stainless steel (piston rod: with hard chrome plating) | Packing NBR (Nitrile rubber) | - | ||
- | 1 Piece(s) | Quote | 100 | 150 | -10~70 | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Packing NBR (Nitrile rubber) | - | ||
- | 1 Piece(s) | Quote | 100 | 850 | -10~70 | Air cushion | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Basic type | None | Packing FKM (Fluoroelastomer) | - | ||
- | 1 Piece(s) | Quote | 40 | 100 | -10~70 | Air cushion | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Basic type | None | Packing NBR (Nitrile rubber) | - | ||
- | 1 Piece(s) | Quote | 40 | 110 | -10~70 | Air cushion | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Basic type | None | Packing NBR (Nitrile rubber) | - |