(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Air Cylinder With Improved Water-Resistance, Standard Type, Double Acting, Single Rod CA2 Series (Part Number)

Air Cylinder With Improved Water-Resistance, Standard Type, Double Acting, Single Rod CA2 Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

[Features]
· Suitable for use with machine tools in a coolant fluid atmosphere.
· Compatible with use in environments with water splashing, such as food processing machines and car washes.

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
CA2D40R-300Z
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Cushion Specifications Port thread type Auto Switches Lead Wire The number of the switches Swinging Receiving Metal Rod Tip Metal Fitting Type of Mount Support Custom-made Specifications Material of Gasket Connector type

-

1 Piece(s) Quote 40300-10~70Air cushionWithout magnetRc---Without bracketWithout bracketU-Shaped Clevis TypeNonePacking NBR (Nitrile rubber)-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Rod Operation Method Single Rods Main Body Shape Plate Cylinder Cylinder Operation Method Double Acting
Additional Function Standard Environment, Applications Standard End Locking No
Valves No Operating Pressure(MPa) 0.05::1

Please check the type/dimensions/specifications of the part CA2D40R-300Z in the Air Cylinder With Improved Water-Resistance, Standard Type, Double Acting, Single Rod CA2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CA2D40R-300Z trong chuỗi Air Cylinder With Improved Water-Resistance, Standard Type, Double Acting, Single Rod CA2 Series.

Products like this...

Part Number
CA2B100R-100Z
CA2B100R-100Z-XC68
CA2B100R-150Z
CA2D40R-650Z
CA2D50R-100Z
CA2D50V-200Z-XC68
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Cushion Specifications Port thread type Auto Switches Lead Wire The number of the switches Swinging Receiving Metal Rod Tip Metal Fitting Type of Mount Support Custom-made Specifications Material of Gasket Connector type

-

1 Piece(s) Quote 100100-10~70Air cushionWithout magnetRc---Without bracketWithout bracketBasic typeNonePacking NBR (Nitrile rubber)-

-

1 Piece(s) Quote 100100-10~70Air cushionWithout magnetRc---Without bracketWithout bracketBasic typeMaterial: stainless steel (piston rod: with hard chrome plating)Packing NBR (Nitrile rubber)-

-

1 Piece(s) Quote 100150-10~70Air cushionWithout magnetRc---Without bracketWithout bracketBasic typeNonePacking NBR (Nitrile rubber)-

-

1 Piece(s) Quote 40650-10~70Air cushionWithout magnetRc---Without bracketWithout bracketU-Shaped Clevis TypeNonePacking NBR (Nitrile rubber)-

-

1 Piece(s) Quote 50100-10~70Air cushionWithout magnetRc---Without bracketWithout bracketU-Shaped Clevis TypeNonePacking NBR (Nitrile rubber)-

-

1 Piece(s) Quote 50200-10~70Air cushionWithout magnetRc---Without bracketWithout bracketU-Shaped Clevis TypeMaterial: stainless steel (piston rod: with hard chrome plating)Packing FKM (Fluoroelastomer)-