(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Suitable for use with machine tools in a coolant fluid atmosphere.
· Compatible with use in environments with water splashing, such as food processing machines and car washes.
Part Number |
---|
CDA2C50V-400Z-M9BA |
CDA2F50V-400Z-M9BA |
CDA2F50V-400Z-M9BASBPC |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (°C) | Cushion | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Swinging Receiving Metal | Rod Tip Metal Fitting | Type of Mount Support | Custom-made Specifications | Material of Gasket | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 50 | 400 | - | Air cushion | Built-in magnet | Rc | M9BA | 0.5 | 2 | Without bracket | Without bracket | - | None | Packing FKM (Fluoroelastomer) | - | ||
- | 1 Piece(s) | Quote | 50 | 400 | - | Air cushion | Built-in magnet | Rc | M9BA | 0.5 | 2 | Without bracket | Without bracket | Rod-end flange type | None | Packing FKM (Fluoroelastomer) | - | ||
- | 1 Piece(s) | Quote | 50 | 400 | - | Air cushion | Built-in magnet | Rc | M9BA | 0.5 | 2 | Without bracket | Without bracket | Rod-end flange type | None | Packing FKM (Fluoroelastomer) | M8-4 pin plug connector |
Loading...Tải…
Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder | Cylinder Operation Method | Double Acting |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard | End Locking | No |
Valves | No | Operating Pressure(MPa) | 0.05::1 |