(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
・ A type with a built-in quick-connect fitting in the cylinder.
・ Piping labor-hours and installation space can be significantly reduced.
Part Number |
---|
CDM2BZ20F-25AJ-H7BW |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Operating Temperature (°C) | Cushion | Specifications | Stroke Type | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Bellows | Custom-made Specifications | Customized specification (port positions) | Connector type | Auto switch mounting bracket |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 20 | 25 | Standard | - | Air cushion | Built-in magnet | - | H7BW | 0.5 | 2 | Boss-cut / Basic | Nylon tarpaulin | None | - | - | N/A |
Loading...Tải…
Rod Operation Method | Single Rods | Main Body Shape | Standard | Cylinder Operation Method | Double Acting |
---|---|---|---|---|---|
Additional Function | Standard | Rod Tip Shape | Male rod end |
Please check the type/dimensions/specifications of the part CDM2BZ20F-25AJ-H7BW in the Standard Air Cylinder With Built-in Quick-Connect Fitting Double Acting Single Rod CM2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDM2BZ20F-25AJ-H7BW trong chuỗi Standard Air Cylinder With Built-in Quick-Connect Fitting Double Acting Single Rod CM2 Series.
Part Number |
---|
CDM2B20F-10-M9BWS |
CDM2B20F-100 |
CDM2B20F-100-A33A |
CDM2BZ20F-25AJ-H7C |
CDM2BZ20F-25AJ-H7NF |
CDM2BZ20F-25AJ-H7NW |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Operating Temperature (°C) | Cushion | Specifications | Stroke Type | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Bellows | Custom-made Specifications | Customized specification (port positions) | Connector type | Auto switch mounting bracket |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 20 | 10 | Standard | - | Rubber cushion | Built-in magnet | - | M9BW | 0.5 | 1 | - | None | None | - | - | N/A | ||
1,124,933 VND | 1 Piece(s) | 32 Day(s) | 20 | 100 | Standard | -10~70 | Rubber cushion | Built-in magnet | - | Without auto switch | - | - | - | None | None | - | - | N/A | ||
- | 1 Piece(s) | Quote | 20 | 100 | Standard | - | Rubber cushion | Built-in magnet | - | A33A | 0.5 | 2 | - | None | None | - | - | N/A | ||
- | 1 Piece(s) | Quote | 20 | 25 | Standard | - | Air cushion | Built-in magnet | - | H7C | 0.5 | 2 | Boss-cut / Basic | Nylon tarpaulin | None | - | - | N/A | ||
- | 1 Piece(s) | Quote | 20 | 25 | Standard | - | Air cushion | Built-in magnet | - | H7NF | 0.5 | 2 | Boss-cut / Basic | Nylon tarpaulin | None | - | - | N/A | ||
- | 1 Piece(s) | Quote | 20 | 25 | Standard | - | Air cushion | Built-in magnet | - | H7NW | 0.5 | 2 | Boss-cut / Basic | Nylon tarpaulin | None | - | - | N/A |