(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Standard Air Cylinder With Built-in Quick-Connect Fitting Double Acting Single Rod CM2 Series (Part Number)

Standard Air Cylinder With Built-in Quick-Connect Fitting Double Acting Single Rod CM2 Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

[Features]
・ A type with a built-in quick-connect fitting in the cylinder.
・ Piping labor-hours and installation space can be significantly reduced.

■ Refer to the table below for details about lead wire / connector specifications.

■ Made-to-order specifications: For details regarding special placement of port locations, please see below.


■ Made-to-order specifications: See below for details of auto switch rail mounting type.


 
Part Number
CDM2E20F-75J-A33A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Environment, Applications Operating Temperature
(°C)
Cushion Specifications Stroke Type Auto Switches Lead Wire The number of the switches Type of Mount Support Bellows Custom-made Specifications Customized specification (port positions) Connector type Auto switch mounting bracket

-

1 Piece(s) Quote 2075Standard-Rubber cushionBuilt-in magnet-A33A0.52Integrated-clevis standard typeNylon tarpaulinNone--N/A

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Rod Operation Method Single Rods Main Body Shape Standard Cylinder Operation Method Double Acting
Additional Function Standard Rod Tip Shape Male rod end

Please check the type/dimensions/specifications of the part CDM2E20F-75J-A33A in the Standard Air Cylinder With Built-in Quick-Connect Fitting Double Acting Single Rod CM2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDM2E20F-75J-A33A trong chuỗi Standard Air Cylinder With Built-in Quick-Connect Fitting Double Acting Single Rod CM2 Series.

Products like this...

Part Number
CDM2B20F-10-M9BWS
CDM2B20F-100
CDM2B20F-100-A33A
CDM2E20F-75J-A34A
CDM2E20F-75J-A44A
CDM2E20F-75J-B54
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Environment, Applications Operating Temperature
(°C)
Cushion Specifications Stroke Type Auto Switches Lead Wire The number of the switches Type of Mount Support Bellows Custom-made Specifications Customized specification (port positions) Connector type Auto switch mounting bracket

-

1 Piece(s) Quote 2010Standard-Rubber cushionBuilt-in magnet-M9BW0.51-NoneNone--N/A

1,124,933 VND

1 Piece(s) 32 Day(s) 20100Standard-10~70Rubber cushionBuilt-in magnet-Without auto switch---NoneNone--N/A

-

1 Piece(s) Quote 20100Standard-Rubber cushionBuilt-in magnet-A33A0.52-NoneNone--N/A

-

1 Piece(s) Quote 2075Standard-Rubber cushionBuilt-in magnet-A34A0.52Integrated-clevis standard typeNylon tarpaulinNone--N/A

-

1 Piece(s) Quote 2075Standard-Rubber cushionBuilt-in magnet-A44A0.52Integrated-clevis standard typeNylon tarpaulinNone--N/A

-

1 Piece(s) Quote 2075Standard-Rubber cushionBuilt-in magnet-B540.52Integrated-clevis standard typeNylon tarpaulinNone--N/A