(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Standard Air Cylinder With Improved Water Resistance Double Acting / Single Rod CG1 Series (Part Number)

Standard Air Cylinder With Improved Water Resistance Double Acting / Single Rod CG1 Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

[Features]
・ Suitable for use in a coolant atmosphere in machine tools.
・ Applicable for use in environments with water splashing such as for food machines and car wash machines.

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
CDG1BA32R-225Z
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Cushion Specifications Port thread type Auto Switches Lead Wire The number of the switches Type of Auto Switch Mounting Swinging Receiving Metal Rod Tip Metal Fitting Type of Mount Support Rod Tip Shape Custom-made Specifications Material of Gasket Connector type

-

1 Piece(s) Quote -225-10~70Air cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endNonePacking NBR (Nitrile rubber)-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Rod Operation Method Single Rods Main Body Shape Standard Cylinder Operation Method Double Acting
Additional Function Standard Environment, Applications Standard Operating Pressure(MPa) 0.05 to 1.0
Bellows Without rod boot Specification of cylinder Cylinder with improved water resistance

Please check the type/dimensions/specifications of the part CDG1BA32R-225Z in the Standard Air Cylinder With Improved Water Resistance Double Acting / Single Rod CG1 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDG1BA32R-225Z trong chuỗi Standard Air Cylinder With Improved Water Resistance Double Acting / Single Rod CG1 Series.

Products like this...

Part Number
CDG1BA100R-190Z-G5BAL-XC6
CDG1BA100R-190Z-XC6
CDG1BA100R-200Z
CDG1BA32R-250Z
CDG1BA32R-250Z-H7BAL-XC6
CDG1BA32R-250Z-H7BALS-XC6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Cushion Specifications Port thread type Auto Switches Lead Wire The number of the switches Type of Auto Switch Mounting Swinging Receiving Metal Rod Tip Metal Fitting Type of Mount Support Rod Tip Shape Custom-made Specifications Material of Gasket Connector type

-

1 Piece(s) Quote 100190-Air cushionBuilt-in magnetRcG5BA32Band mounting styleWithout bracketWithout bracketBasic typeMale rod endMaterial: stainless steelPacking NBR (Nitrile rubber)-

-

1 Piece(s) Quote 100190-10~70Air cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endMaterial: stainless steelPacking NBR (Nitrile rubber)-

-

1 Piece(s) Quote 100200-10~70Air cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endNonePacking NBR (Nitrile rubber)-

-

1 Piece(s) Quote -250-10~70Air cushionBuilt-in magnetRcWithout auto switch---Without bracketWithout bracketBasic typeMale rod endNonePacking NBR (Nitrile rubber)-

-

1 Piece(s) Quote -250-Air cushionBuilt-in magnetRcH7BA32Band mounting styleWithout bracketWithout bracketBasic typeMale rod endMaterial: stainless steelPacking NBR (Nitrile rubber)-

-

1 Piece(s) Quote -250-Air cushionBuilt-in magnetRcH7BA31Band mounting styleWithout bracketWithout bracketBasic typeMale rod endMaterial: stainless steelPacking NBR (Nitrile rubber)-