(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
・ Suitable for use in a coolant atmosphere in machine tools.
・ Applicable for use in environments with water splashing such as for food machines and car wash machines.
Part Number |
---|
CDG1BA32R-400Z |
CDG1BA40R-400Z |
CDG1BA50R-400Z |
CDG1BA63R-400Z |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (°C) | Cushion | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Auto Switch Mounting | Swinging Receiving Metal | Rod Tip Metal Fitting | Type of Mount Support | Rod Tip Shape | Custom-made Specifications | Material of Gasket | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,527,000 VND | 1 Piece(s) | 32 Day(s) | - | 400 | -10~70 | Air cushion | Built-in magnet | Rc | Without auto switch | - | - | - | Without bracket | Without bracket | Basic type | Male rod end | None | Packing NBR (Nitrile rubber) | - | ||
- | 1 Piece(s) | Quote | 40 | 400 | -10~70 | Air cushion | Built-in magnet | Rc | Without auto switch | - | - | - | Without bracket | Without bracket | Basic type | Male rod end | None | Packing NBR (Nitrile rubber) | - | ||
- | 1 Piece(s) | Quote | 50 | 400 | -10~70 | Air cushion | Built-in magnet | Rc | Without auto switch | - | - | - | Without bracket | Without bracket | Basic type | Male rod end | None | Packing NBR (Nitrile rubber) | - | ||
- | 1 Piece(s) | Quote | 63 | 400 | -10~70 | Air cushion | Built-in magnet | Rc | Without auto switch | - | - | - | Without bracket | Without bracket | Basic type | Male rod end | None | Packing NBR (Nitrile rubber) | - |
Loading...Tải…
Rod Operation Method | Single Rods | Main Body Shape | Standard | Cylinder Operation Method | Double Acting |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard | Operating Pressure(MPa) | 0.05 to 1.0 |
Bellows | Without rod boot | Specification of cylinder | Cylinder with improved water resistance |