(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Standard Air Cylinder Double Acting / Single Rod CG1 Series Air Hydro Type (Part Number)

Standard Air Cylinder Double Acting / Single Rod CG1 Series Air Hydro Type
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

[Low hydraulic cylinder of 1.0 MPa or less]
The use with the Air Hydro Unit CC Series enables constant-speed and low-speed driving as well as intermediate stopping similar to the hydraulic unit while using air equipment such as valves.

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
CDG1UH63-190Z-A93VL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Specifications Port thread type Auto Switches Lead Wire The number of the switches Swinging Receiving Metal Rod Tip Metal Fitting Type of Mount Support Rod Tip Shape Bellows Custom-made Specifications Connector type

-

1 Piece(s) Quote 63190Built-in magnetRcA93V32Without bracketWithout bracketRod end trunnion typeMale rod endWithout rod bootNone-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Rod Operation Method Single Rods Main Body Shape Standard Cylinder Operation Method Double Acting
Additional Function With Intermediate Stop Function / With speed adjustment function Environment, Applications Low Speed Cushion Rubber cushion
Operating Pressure(MPa) 0.18 to 1.0 Stroke Type Standard Type Specification of cylinder Air-hydro type

Please check the type/dimensions/specifications of the part CDG1UH63-190Z-A93VL in the Standard Air Cylinder Double Acting / Single Rod CG1 Series Air Hydro Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDG1UH63-190Z-A93VL trong chuỗi Standard Air Cylinder Double Acting / Single Rod CG1 Series Air Hydro Type.

Products like this...

Part Number
CDG1BH20-100Z-M9BL
CDG1BH20-115Z
CDG1BH20-115Z-M9BWL
CDG1UH63-195Z-A93L
CDG1UH63-200Z
CDG1UH63-300Z-M9BW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Specifications Port thread type Auto Switches Lead Wire The number of the switches Swinging Receiving Metal Rod Tip Metal Fitting Type of Mount Support Rod Tip Shape Bellows Custom-made Specifications Connector type

-

1 Piece(s) Quote 20100Built-in magnetRcM9B32Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone-

-

1 Piece(s) Quote 20115Built-in magnetRcWithout auto switch--Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone-

-

1 Piece(s) Quote 20115Built-in magnetRcM9BW32Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone-

-

1 Piece(s) Quote 63195Built-in magnetRcA9332Without bracketWithout bracketRod end trunnion typeMale rod endWithout rod bootNone-

-

1 Piece(s) Quote 63200Built-in magnetRcWithout auto switch--Without bracketWithout bracketRod end trunnion typeMale rod endWithout rod bootNone-

-

1 Piece(s) Quote 63300Built-in magnetRcM9BW0.52Without bracketWithout bracketRod end trunnion typeMale rod endWithout rod bootNone-