(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Low hydraulic cylinder of 1.0 MPa or less]
The use with the Air Hydro Unit CC Series enables constant-speed and low-speed driving as well as intermediate stopping similar to the hydraulic unit while using air equipment such as valves.
Part Number |
---|
CG1TH63-475Z |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Swinging Receiving Metal | Rod Tip Metal Fitting | Type of Mount Support | Rod Tip Shape | Bellows | Custom-made Specifications | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 63 | 475 | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Head end trunnion type | Male rod end | Without rod boot | None | - |
Loading...Tải…
Rod Operation Method | Single Rods | Main Body Shape | Standard | Cylinder Operation Method | Double Acting |
---|---|---|---|---|---|
Additional Function | With Intermediate Stop Function / With speed adjustment function | Environment, Applications | Low Speed | Cushion | Rubber cushion |
Operating Pressure(MPa) | 0.18 to 1.0 | Stroke Type | Standard Type | Specification of cylinder | Air-hydro type |
Please check the type/dimensions/specifications of the part CG1TH63-475Z in the Standard Air Cylinder Double Acting / Single Rod CG1 Series Air Hydro Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CG1TH63-475Z trong chuỗi Standard Air Cylinder Double Acting / Single Rod CG1 Series Air Hydro Type.
Part Number |
---|
CDG1BH20-100Z-M9BL |
CDG1BH20-115Z |
CDG1BH20-115Z-M9BWL |
CG1TH63-500Z |
CG1UH25-600Z |
CG1UH50-150Z |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Swinging Receiving Metal | Rod Tip Metal Fitting | Type of Mount Support | Rod Tip Shape | Bellows | Custom-made Specifications | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 20 | 100 | Built-in magnet | Rc | M9B | 3 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
- | 1 Piece(s) | Quote | 20 | 115 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
- | 1 Piece(s) | Quote | 20 | 115 | Built-in magnet | Rc | M9BW | 3 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
- | 1 Piece(s) | Quote | 63 | 500 | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Head end trunnion type | Male rod end | Without rod boot | None | - | ||
- | 1 Piece(s) | Quote | 25 | 600 | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Rod end trunnion type | Male rod end | Without rod boot | None | - | ||
- | 1 Piece(s) | Quote | 50 | 150 | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Rod end trunnion type | Male rod end | Without rod boot | None | - |