(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Air Cylinder, Standard Type, Double Acting, Single Rod, Rechargeable Battery Compatible, 25A-MB Series

Air Cylinder, Standard Type, Double Acting, Single Rod, Rechargeable Battery Compatible, 25A-MB Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

[Rechargeable Battery Compatible Series]
· In order to reduce product defects in the rechargeable battery manufacturing process, materials containing copper (Cu) and zinc (Zn) as main components are not used.
* Some aluminum alloys and aluminum die-cast materials contain small amounts of copper (Cu) and zinc (Zn) as added elements.
· No electrolytic nickel plating or zinc plating with copper base is used.
* Electroless nickel plating is used.
· Low dew point compatible grease used, can be used at -70°C. Improved performance in low dew point environments.

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
25A-MBB80-50Z
25A-MBC50-150Z
25A-MBC63-100Z
25A-MBL40-100Z
25A-MDBB32-200Z
25A-MDBB32-250Z
25A-MDBB32-400Z
25A-MDBB32-500Z-M9BWL
25A-MDBB40-200Z
25A-MDBB40-250Z
25A-MDBB40-330Z-M9NL
25A-MDBB50-50Z
25A-MDBB50-100Z-M9BWL
25A-MDBB50-125Z
25A-MDBB50-300Z
25A-MDBB50-300Z-M9BWL
25A-MDBB50-300Z-M9NL
25A-MDBB50-450Z
25A-MDBB50-500Z-M9BWL
25A-MDBB63-50Z
25A-MDBB63-100Z
25A-MDBB63-125Z-M9BWL
25A-MDBB63-150Z
25A-MDBB63-150Z-M9NL
25A-MDBB63-260Z
25A-MDBB63-260Z-M9NL
25A-MDBB63-300Z
25A-MDBB63-400Z-M9BWL
25A-MDBB63-500Z
25A-MDBB80-70Z
25A-MDBB80-75Z-M9BWL
25A-MDBB80-100Z
25A-MDBB80-150Z-M9BWL
25A-MDBB80-700Z-M9BWL3
25A-MDBB80-700Z-M9NL
25A-MDBB80-700Z-M9NL3
25A-MDBB80-810Z
25A-MDBB80-860Z
25A-MDBB100-100Z
25A-MDBB100-200Z-M9NLS
25A-MDBB100-200Z-M9PL
25A-MDBB100-385Z-M9BWM
25A-MDBC32-75Z-M9B
25A-MDBC40-150Z
25A-MDBC50-25Z
25A-MDBC50-100Z-M9NL
25A-MDBC50-125Z-M9B
25A-MDBC63-75Z
25A-MDBC63-75Z-M9NL
25A-MDBC80-125Z-M9B
25A-MDBC80-150Z-M9B
25A-MDBC80-250Z-M9NWL
25A-MDBD40-100Z
25A-MDBD50-50Z
25A-MDBD50-150Z-M9BWL
25A-MDBD50-210Z
25A-MDBD80-75Z
25A-MDBD100-75Z
25A-MDBG80-860Z-M9NL
25A-MDBL32-350Z-M9BL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Specifications Support bracket Auto Switches Lead Wire The number of the switches

-

1 Piece(s) Quote 8050-10~70Without magnetBasic type---

-

1 Piece(s) Quote 50150-10~70Without magnetSingle clevis---

-

1 Piece(s) Quote 63100-10~70Without magnetSingle clevis---

-

1 Piece(s) Quote 40100-10~70Without magnetAxial foot type---

-

1 Piece(s) Quote -200-10~70Built-in magnetBasic typeWithout auto switch--

-

1 Piece(s) Quote -250-10~70Built-in magnetBasic typeWithout auto switch--

-

1 Piece(s) Quote -400-10~70Built-in magnetBasic typeWithout auto switch--

-

1 Piece(s) Quote -500-Built-in magnetBasic typeM9BW32

-

1 Piece(s) Quote 40200-10~70Built-in magnetBasic typeWithout auto switch--

-

1 Piece(s) Quote 40250-10~70Built-in magnetBasic typeWithout auto switch--

-

1 Piece(s) Quote 40330-Built-in magnetBasic typeM9N32

-

1 Piece(s) Quote 5050-10~70Built-in magnetBasic typeWithout auto switch--

-

1 Piece(s) Quote 50100-Built-in magnetBasic typeM9BW32

-

1 Piece(s) Quote 50125-10~70Built-in magnetBasic typeWithout auto switch--

-

1 Piece(s) Quote 50300-10~70Built-in magnetBasic typeWithout auto switch--

-

1 Piece(s) Quote 50300-Built-in magnetBasic typeM9BW32

-

1 Piece(s) Quote 50300-Built-in magnetBasic typeM9N32

-

1 Piece(s) Quote 50450-10~70Built-in magnetBasic typeWithout auto switch--

-

1 Piece(s) Quote 50500-Built-in magnetBasic typeM9BW32

-

1 Piece(s) Quote 6350-10~70Built-in magnetBasic typeWithout auto switch--

-

1 Piece(s) Quote 63100-10~70Built-in magnetBasic typeWithout auto switch--

-

1 Piece(s) Quote 63125-Built-in magnetBasic typeM9BW32

-

1 Piece(s) Quote 63150-10~70Built-in magnetBasic typeWithout auto switch--

-

1 Piece(s) Quote 63150-Built-in magnetBasic typeM9N32

-

1 Piece(s) Quote 63260-10~70Built-in magnetBasic typeWithout auto switch--

-

1 Piece(s) Quote 63260-Built-in magnetBasic typeM9N32

-

1 Piece(s) Quote 63300-10~70Built-in magnetBasic typeWithout auto switch--

-

1 Piece(s) Quote 63400-Built-in magnetBasic typeM9BW32

-

1 Piece(s) Quote 63500-10~70Built-in magnetBasic typeWithout auto switch--

-

1 Piece(s) Quote 8070-10~70Built-in magnetBasic typeWithout auto switch--

-

1 Piece(s) Quote 8075-Built-in magnetBasic typeM9BW32

-

1 Piece(s) Quote 80100-10~70Built-in magnetBasic typeWithout auto switch--

-

1 Piece(s) Quote 80150-Built-in magnetBasic typeM9BW32

-

1 Piece(s) Quote 80700-Built-in magnetBasic typeM9BW33

-

1 Piece(s) Quote 80700-Built-in magnetBasic typeM9N32

-

1 Piece(s) Quote 80700-Built-in magnetBasic typeM9N33

-

1 Piece(s) Quote 80810-10~70Built-in magnetBasic typeWithout auto switch--

-

1 Piece(s) Quote 80860-10~70Built-in magnetBasic typeWithout auto switch--

-

1 Piece(s) Quote 100100-10~70Built-in magnetBasic typeWithout auto switch--

-

1 Piece(s) Quote 100200-Built-in magnetBasic typeM9N31

-

1 Piece(s) Quote 100200-Built-in magnetBasic typeM9P32

-

1 Piece(s) Quote 100385-Built-in magnetBasic typeM9BW12

-

1 Piece(s) Quote -75-Built-in magnetSingle clevisM9B0.52

-

1 Piece(s) Quote 40150-10~70Built-in magnetSingle clevisWithout auto switch--

-

1 Piece(s) Quote 5025-10~70Built-in magnetSingle clevisWithout auto switch--

-

1 Piece(s) Quote 50100-Built-in magnetSingle clevisM9N32

-

1 Piece(s) Quote 50125-Built-in magnetSingle clevisM9B0.52

-

1 Piece(s) Quote 6375-10~70Built-in magnetSingle clevisWithout auto switch--

-

1 Piece(s) Quote 6375-Built-in magnetSingle clevisM9N32

-

1 Piece(s) Quote 80125-Built-in magnetSingle clevisM9B0.52

-

1 Piece(s) Quote 80150-Built-in magnetSingle clevisM9B0.52

-

1 Piece(s) Quote 80250-Built-in magnetSingle clevisM9NW32

-

1 Piece(s) Quote 40100-10~70Built-in magnetDouble clevis typeWithout auto switch--

-

1 Piece(s) Quote 5050-10~70Built-in magnetDouble clevis typeWithout auto switch--

-

1 Piece(s) Quote 50150-Built-in magnetDouble clevis typeM9BW32

-

1 Piece(s) Quote 50210-10~70Built-in magnetDouble clevis typeWithout auto switch--

-

1 Piece(s) Quote 8075-10~70Built-in magnetDouble clevis typeWithout auto switch--

-

1 Piece(s) Quote 10075-10~70Built-in magnetDouble clevis typeWithout auto switch--

-

1 Piece(s) Quote 80860-Built-in magnetHead-end flangeM9N32

-

1 Piece(s) Quote -350-Built-in magnetAxial foot typeM9B32

Loading...Tải…

 

Basic InformationThông tin cơ bản

Rod Operation Method Single Rods Main Body Shape Standard Cylinder Operation Method Double Acting
Additional Function Standard Environment, Applications Non-use of Copper-zinc Material Operating Pressure(MPa) 0.05 to 1.0