(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Air Cylinder, Standard Type, Double Acting, Single Rod, Rechargeable Battery Compatible, 25A-CG1 Series (Part Number)

Air Cylinder, Standard Type, Double Acting, Single Rod, Rechargeable Battery Compatible, 25A-CG1 Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

[Rechargeable Battery Compatible Series]
· In order to reduce product defects in the rechargeable battery manufacturing process, materials containing copper (Cu) and zinc (Zn) as main components are not used.
* Some aluminum alloys and aluminum die-cast materials contain small amounts of copper (Cu) and zinc (Zn) as added elements.
· No electrolytic nickel plating or zinc plating with copper base is used.
* Electroless nickel plating is used.
· Low dew point compatible grease used, can be used at -70°C. Improved performance in low dew point environments.

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
25A-CDG1UN50-150FZ-M9NW
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Specifications Auto Switches Lead Wire The number of the switches Type of Mount Support Rod Tip Shape Type Connector type

-

1 Piece(s) Quote 50150-Built-in magnetM9NW0.52Rod end trunnion typeFemale rod endRubber cushion-

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Rod Operation Method Single Rods Main Body Shape Standard Cylinder Operation Method Double Acting
Additional Function Standard Environment, Applications Non-use of Copper-zinc Material Operating Pressure(MPa) 0.05 to 1.0

Please check the type/dimensions/specifications of the part 25A-CDG1UN50-150FZ-M9NW in the Air Cylinder, Standard Type, Double Acting, Single Rod, Rechargeable Battery Compatible, 25A-CG1 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 25A-CDG1UN50-150FZ-M9NW trong chuỗi Air Cylinder, Standard Type, Double Acting, Single Rod, Rechargeable Battery Compatible, 25A-CG1 Series.

Products like this...

Part Number
25A-CDG1BA25-150Z
25A-CDG1BA25-150Z-M9B
25A-CDG1BA25-150Z-M9BW
25A-CDG1UN50-150Z
25A-CDG1UN50-150Z-M9BW
25A-CDG1UN50-25Z-M9BWZS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Specifications Auto Switches Lead Wire The number of the switches Type of Mount Support Rod Tip Shape Type Connector type

-

1 Piece(s) Quote 25150-10~70Built-in magnetWithout auto switch--Basic typeMale rod endAir cushion-

-

1 Piece(s) Quote 25150-Built-in magnetM9B0.52Basic typeMale rod endAir cushion-

-

1 Piece(s) Quote 25150-Built-in magnetM9BW0.52Basic typeMale rod endAir cushion-

-

1 Piece(s) Quote 50150-10~70Built-in magnetWithout auto switch--Rod end trunnion typeMale rod endRubber cushion-

-

1 Piece(s) Quote 50150-Built-in magnetM9BW0.52Rod end trunnion typeMale rod endRubber cushion-

-

1 Piece(s) Quote 5025-Built-in magnetM9BW51Rod end trunnion typeMale rod endRubber cushion-