(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Air Cylinder, Standard, Double Acting, Single Rod, Compatible With Rechargeable Battery 25 A-CJ2 Series (Part Number)

Air Cylinder, Standard, Double Acting, Single Rod, Compatible With Rechargeable Battery 25 A-CJ2 Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

[Rechargeable Battery Compatible Series]
・ In order to reduce product defects in the rechargeable battery manufacturing process, materials containing copper (Cu) and zinc (Zn) as the main components are not used.
* Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
・ Nickel electroplating with copper base and zinc plating are not used.
* Electroless nickel plating is used.
・ Low dew point compatible grease used, it can be used at -70°C. Performance improvement in low dew point environment.

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
25A-CDJ2L16-15Z-M9N-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Specifications Auto Switches Lead Wire The number of the switches Type of Auto Switch Mounting Head Cover Port Position Swinging Receiving Metal Rod Tip Metal Fitting Type of Mount Support Connector type

-

1 Piece(s) Quote 1615-Built-in magnetM9N0.52Band mounting90° to axisWithout bracketWithout bracketSingle foot-

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Rod Operation Method Single Rods Main Body Shape Standard Cylinder Operation Method Double Acting
Additional Function Standard Environment, Applications Non-use of Copper-zinc Material Operating Pressure(MPa) 0.06 to 0.7

Please check the type/dimensions/specifications of the part 25A-CDJ2L16-15Z-M9N-B in the Air Cylinder, Standard, Double Acting, Single Rod, Compatible With Rechargeable Battery 25 A-CJ2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 25A-CDJ2L16-15Z-M9N-B trong chuỗi Air Cylinder, Standard, Double Acting, Single Rod, Compatible With Rechargeable Battery 25 A-CJ2 Series.

Products like this...

Part Number
25A-CDJ2B10-110Z-B
25A-CDJ2B10-110Z-M9B-B
25A-CDJ2B10-120RZ-M9B-B
25A-CDJ2L16-15Z-M9NL-B
25A-CDJ2L16-45Z-M9BL-B
25A-CDJ2L16-60Z-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Specifications Auto Switches Lead Wire The number of the switches Type of Auto Switch Mounting Head Cover Port Position Swinging Receiving Metal Rod Tip Metal Fitting Type of Mount Support Connector type

-

1 Piece(s) Quote 10110-10~70Built-in magnetWithout auto switch--Band mounting90° to axisWithout bracketWithout bracketBasic type-

-

1 Piece(s) Quote 10110-Built-in magnetM9B0.52Band mounting90° to axisWithout bracketWithout bracketBasic type-

-

1 Piece(s) Quote 10120-Built-in magnetM9B0.52Band mountingAxial directionWithout bracketWithout bracketBasic type-

-

1 Piece(s) Quote 1615-Built-in magnetM9N32Band mounting90° to axisWithout bracketWithout bracketSingle foot-

-

1 Piece(s) Quote 1645-Built-in magnetM9B32Band mounting90° to axisWithout bracketWithout bracketSingle foot-

-

1 Piece(s) Quote 1660-10~70Built-in magnetWithout auto switch--Band mounting90° to axisWithout bracketWithout bracketSingle foot-