(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Rechargeable Battery Compatible Series]
・ In order to reduce product defects in the rechargeable battery manufacturing process, materials containing copper (Cu) and zinc (Zn) as the main components are not used.
* Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
・ Nickel electroplating with copper base and zinc plating are not used.
* Electroless nickel plating is used.
・ Low dew point compatible grease used, it can be used at -70°C. Performance improvement in low dew point environment.
Part Number |
---|
25A-CDJ2B16-10RZ-B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (°C) | Specifications | Auto Switches | Lead Wire | The number of the switches | Type of Auto Switch Mounting | Head Cover Port Position | Swinging Receiving Metal | Rod Tip Metal Fitting | Type of Mount Support | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 16 | 10 | -10~70 | Built-in magnet | Without auto switch | - | - | Band mounting | Axial direction | Without bracket | Without bracket | Basic type | - |
Loading...Tải…
Rod Operation Method | Single Rods | Main Body Shape | Standard | Cylinder Operation Method | Double Acting |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Non-use of Copper-zinc Material | Operating Pressure(MPa) | 0.06 to 0.7 |
Please check the type/dimensions/specifications of the part 25A-CDJ2B16-10RZ-B in the Air Cylinder, Standard, Double Acting, Single Rod, Compatible With Rechargeable Battery 25 A-CJ2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 25A-CDJ2B16-10RZ-B trong chuỗi Air Cylinder, Standard, Double Acting, Single Rod, Compatible With Rechargeable Battery 25 A-CJ2 Series.
Part Number |
---|
25A-CDJ2B10-110Z-B |
25A-CDJ2B10-110Z-M9B-B |
25A-CDJ2B10-120RZ-M9B-B |
25A-CDJ2B16-10Z-B |
25A-CDJ2B16-10Z-M9BS-B |
25A-CDJ2B16-110Z-M9BL-B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (°C) | Specifications | Auto Switches | Lead Wire | The number of the switches | Type of Auto Switch Mounting | Head Cover Port Position | Swinging Receiving Metal | Rod Tip Metal Fitting | Type of Mount Support | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | 110 | -10~70 | Built-in magnet | Without auto switch | - | - | Band mounting | 90° to axis | Without bracket | Without bracket | Basic type | - | ||
- | 1 Piece(s) | Quote | 10 | 110 | - | Built-in magnet | M9B | 0.5 | 2 | Band mounting | 90° to axis | Without bracket | Without bracket | Basic type | - | ||
- | 1 Piece(s) | Quote | 10 | 120 | - | Built-in magnet | M9B | 0.5 | 2 | Band mounting | Axial direction | Without bracket | Without bracket | Basic type | - | ||
- | 1 Piece(s) | Quote | 16 | 10 | -10~70 | Built-in magnet | Without auto switch | - | - | Band mounting | 90° to axis | Without bracket | Without bracket | Basic type | - | ||
- | 1 Piece(s) | Quote | 16 | 10 | - | Built-in magnet | M9B | 0.5 | 1 | Band mounting | 90° to axis | Without bracket | Without bracket | Basic type | - | ||
- | 1 Piece(s) | Quote | 16 | 110 | - | Built-in magnet | M9B | 3 | 2 | Band mounting | 90° to axis | Without bracket | Without bracket | Basic type | - |