(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· ISO Standard (15552) compliant.
· Lightweight: reduced by up to 17%.
· Takt time shortened through a new cushioning method (air cushion + damper cushion).
· Reduced metallic noise during piston stoppage though the damper cushion.
Part Number |
---|
C96SDB80-200C-M9BWS |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Rod Operation Method | Environment, Applications | Operating Temperature (°C) | Specifications | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Bellows | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 80 | 200 | Single Rods | Standard | - | Built-in magnet | M9BW | 0.5 | 1 | Basic type | Without rod boot | None |
Loading...Tải…
Main Body Shape | Standard | Cylinder Operation Method | Double Acting | Additional Function | Standard |
---|---|---|---|---|---|
Cushion | Air cushions on both sides + with damper cushions | Operating Pressure(MPa) | 0.05 to 1 |
Please check the type/dimensions/specifications of the part C96SDB80-200C-M9BWS in the ISO Standard (15552) Compliant Air Cylinder, Standard Type, Double Acting, Single Rod, Double Rod C96 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần C96SDB80-200C-M9BWS trong chuỗi ISO Standard (15552) Compliant Air Cylinder, Standard Type, Double Acting, Single Rod, Double Rod C96 Series .
Part Number |
---|
C96SB100-125C-XB7 |
C96SB100-1500C |
C96SB100-160C |
C96SDB80-200C-XC4 |
C96SDB80-200C-XC68 |
C96SDB80-200C-XC7 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Rod Operation Method | Environment, Applications | Operating Temperature (°C) | Specifications | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Bellows | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 100 | 125 | Single Rods | Standard | -20~70 | Without magnet | - | - | - | Basic type | Without rod boot | Heat-resistant cylinder (-40 to 70°C) | ||
- | 1 Piece(s) | Quote | 100 | 1,500 | Single Rods | Standard | -20~70 | Without magnet | - | - | - | Basic type | Without rod boot | None | ||
- | 1 Piece(s) | 31 Day(s) | 100 | 160 | Single Rods | Standard | -20~70 | Without magnet | - | - | - | Basic type | Without rod boot | None | ||
- | 1 Piece(s) | Quote | 80 | 200 | Single Rods | Standard | -20~70 | Built-in magnet | Without auto switch | - | - | Basic type | Without rod boot | With powerful scraper | ||
- | 1 Piece(s) | Quote | 80 | 200 | Single Rods | Standard | -20~70 | Built-in magnet | Without auto switch | - | - | Basic type | Without rod boot | Made of stainless steel (piston rod: with hard chrome plating) | ||
- | 1 Piece(s) | Quote | 80 | 200 | Single Rods | Standard | -20~70 | Built-in magnet | Without auto switch | - | - | Basic type | Without rod boot | Stainless steel tie-rod, tie-rod nut, etc. |