(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ISO Standard (15552) Compliant Air Cylinder, Standard Type, Double Acting, Single Rod, Double Rod C96 Series (Part Number)

ISO Standard (15552) Compliant Air Cylinder, Standard Type, Double Acting, Single Rod, Double Rod C96 Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

[Features]
· ISO Standard (15552) compliant.
· Lightweight: reduced by up to 17%.
· Takt time shortened through a new cushioning method (air cushion + damper cushion).
· Reduced metallic noise during piston stoppage though the damper cushion.

■ Made-to-order specifications: For details regarding a change to the trunnion bracket mounting location, please see below.

  ■ Made to order specifications: See below for details on grease for food processing machines specifications.
Part Number
C96SDL40-500C-M9BL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Rod Operation Method Environment, Applications Operating Temperature
(°C)
Specifications Auto Switches Lead Wire The number of the switches Type of Mount Support Bellows Custom-made Specifications

-

1 Piece(s) Quote 40500Single RodsStandard-Built-in magnetM9B32Axial foot typeWithout rod bootNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Shape Standard Cylinder Operation Method Double Acting Additional Function Standard
Cushion Air cushions on both sides + with damper cushions Operating Pressure(MPa) 0.05 to 1

Please check the type/dimensions/specifications of the part C96SDL40-500C-M9BL in the ISO Standard (15552) Compliant Air Cylinder, Standard Type, Double Acting, Single Rod, Double Rod C96 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần C96SDL40-500C-M9BL trong chuỗi ISO Standard (15552) Compliant Air Cylinder, Standard Type, Double Acting, Single Rod, Double Rod C96 Series .

Products like this...

Part Number
C96SB100-125C-XB7
C96SB100-1500C
C96SB100-160C
C96SDL40-620C
C96SDL40-80C
C96SDL50-1000C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Rod Operation Method Environment, Applications Operating Temperature
(°C)
Specifications Auto Switches Lead Wire The number of the switches Type of Mount Support Bellows Custom-made Specifications

-

1 Piece(s) Quote 100125Single RodsStandard-20~70Without magnet---Basic typeWithout rod bootHeat-resistant cylinder (-40 to 70°C)

-

1 Piece(s) Quote 1001,500Single RodsStandard-20~70Without magnet---Basic typeWithout rod bootNone

-

1 Piece(s) 31 Day(s) 100160Single RodsStandard-20~70Without magnet---Basic typeWithout rod bootNone

-

1 Piece(s) Quote 40620Single RodsStandard-20~70Built-in magnetWithout auto switch--Axial foot typeWithout rod bootNone

-

1 Piece(s) Quote 4080Single RodsStandard-20~70Built-in magnetWithout auto switch--Axial foot typeWithout rod bootNone

-

1 Piece(s) 31 Day(s) 501,000Single RodsStandard-20~70Built-in magnetWithout auto switch--Axial foot typeWithout rod bootNone