(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Compact Cylinder Clean / Low Dust Generation 10-/11-/20-/21-/22-CQ2 Series (Part Number)

Compact Cylinder Clean / Low Dust Generation 10-/11-/20-/21-/22-CQ2 Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

[10-/11-Series, Clean Series]
・ It is suitable for clean environment.
・ It prevents dust generation in the cleanroom.

[20-Series Copper/Fluorine-Free Specifications]
・ Suitable for use in environments that dislike copper and fluorine materials.
・ External dimensions are the same as standard products.

[21/22-Series, copper / fluorine / silicone-free + low dust generation]
・ It supports environments with restrictions on copper-based, fluorine-based, and silicone-based materials.
・ The structure is the same as the Clean Series (Grease and packaging are different from the Clean Series. )

■ Refer to the table below for details about lead wire / connector specifications.

  ■ Made-to-order specifications: See below for details on the intermediate stroke (using dedicated body).

  ■ Made-to-order specifications: See below for details on adjustable stroke cylinder / adjustable extension type.
Part Number
10-CDQ2B40-30DZ-M9BAL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Cylinder Operation Method Environment, Applications Operating Temperature
(°C)
Operating Pressure
(MPa)
Specifications Port thread type Body Options Auto Switches Lead Wire The number of the switches Type of Mount Support Custom-made Specifications Auto switch mounting slot Connector type Auto switch mounting bracket Type

-

1 Piece(s) Quote 4030[Double Acting] Double ActingClean Room-0.1 to 1Built-in magnetRcStandard (rod-end female thread)M9BA32Through-hole (standard)None4 surfaces--Clean Series (relief type)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Rod Operation Method Single Rods Main Body Shape Plate Cylinder Additional Function Standard
End Locking No Valves No

Please check the type/dimensions/specifications of the part 10-CDQ2B40-30DZ-M9BAL in the Compact Cylinder Clean / Low Dust Generation 10-/11-/20-/21-/22-CQ2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 10-CDQ2B40-30DZ-M9BAL trong chuỗi Compact Cylinder Clean / Low Dust Generation 10-/11-/20-/21-/22-CQ2 Series.

Products like this...

Part Number
10-CDQ2B100-100DMZ-M9BL
10-CDQ2B100-100DMZ-M9BWSDPC
10-CDQ2B100-100DMZ-M9BWV
10-CDQ2B40-30DZ-M9BL
10-CDQ2B40-30DZ-M9BLS
10-CDQ2B40-30DZ-M9BV
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Cylinder Operation Method Environment, Applications Operating Temperature
(°C)
Operating Pressure
(MPa)
Specifications Port thread type Body Options Auto Switches Lead Wire The number of the switches Type of Mount Support Custom-made Specifications Auto switch mounting slot Connector type Auto switch mounting bracket Type

-

1 Piece(s) Quote 100100[Double Acting] Double ActingClean Room-0.1 to 1Built-in magnetRcMale rod endM9B32Through-hole (standard)None4 surfaces--Clean Series (relief type)

-

1 Piece(s) Quote 100100[Double Acting] Double ActingClean Room-0.1 to 1Built-in magnetRcMale rod endM9BW0.52Through-hole (standard)None4 surfacesM12-4 pin plug connector-Clean Series (relief type)

-

1 Piece(s) Quote 100100[Double Acting] Double ActingClean Room-0.1 to 1Built-in magnetRcMale rod endM9BWV0.52Through-hole (standard)None4 surfaces--Clean Series (relief type)

-

1 Piece(s) Quote 4030[Double Acting] Double ActingClean Room-0.1 to 1Built-in magnetRcStandard (rod-end female thread)M9B32Through-hole (standard)None4 surfaces--Clean Series (relief type)

-

1 Piece(s) Quote 4030[Double Acting] Double ActingClean Room-0.1 to 1Built-in magnetRcStandard (rod-end female thread)M9B31Through-hole (standard)None4 surfaces--Clean Series (relief type)

-

1 Piece(s) Quote 4030[Double Acting] Double ActingClean Room-0.1 to 1Built-in magnetRcStandard (rod-end female thread)M9BV0.52Through-hole (standard)None4 surfaces--Clean Series (relief type)