(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Compact Cylinder, Compact Type, Standard Type, Double Acting, Single Rod, Rechargeable Battery Compatible, 25A-CQS Series (Part Number)

Compact Cylinder, Compact Type, Standard Type, Double Acting, Single Rod, Rechargeable Battery Compatible, 25A-CQS Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

[Rechargeable Battery Compatible Series]
· In order to reduce product defects in the rechargeable battery manufacturing process, materials containing copper (Cu) and zinc (Zn) as main components are not used.
* Some aluminum alloys and aluminum die-cast materials contain small amounts of copper (Cu) and zinc (Zn) as added elements.
· No electrolytic nickel plating or zinc plating with copper base is used.
* Electroless nickel plating is used.
· Low dew point compatible grease used, can be used at -70°C. Improved performance in low dew point environments.

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
25A-CDQSB12-20DC-M9BWV
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Cushion Operating Pressure
(MPa)
Specifications Auto Switches Lead Wire The number of the switches Type of Mount Support Connector type

-

1 Piece(s) Quote 1220-With rubber bumper0.07 to 1Built-in magnetM9BWV0.52Through-Hole / Both Ends Tapped Common (Standard)-

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Rod Operation Method Single Rods Main Body Shape Plate Cylinder Cylinder Operation Method Double Acting
Additional Function Standard Environment, Applications Non-use of Copper-zinc Material End Locking No
Valves No

Please check the type/dimensions/specifications of the part 25A-CDQSB12-20DC-M9BWV in the Compact Cylinder, Compact Type, Standard Type, Double Acting, Single Rod, Rechargeable Battery Compatible, 25A-CQS Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 25A-CDQSB12-20DC-M9BWV trong chuỗi Compact Cylinder, Compact Type, Standard Type, Double Acting, Single Rod, Rechargeable Battery Compatible, 25A-CQS Series.

Products like this...

Part Number
25A-CDQSB12-100DCM-M9NWL
25A-CDQSB12-10D
25A-CDQSB12-10D-M9BV
25A-CDQSB12-20DCM
25A-CDQSB12-20DCM-M9B
25A-CDQSB12-20DCM-M9BL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Cushion Operating Pressure
(MPa)
Specifications Auto Switches Lead Wire The number of the switches Type of Mount Support Connector type

-

1 Piece(s) Quote 12100-With rubber bumper / Rod-end male thread0.07 to 1Built-in magnetM9NW32Through-Hole / Both Ends Tapped Common (Standard)-

-

1 Piece(s) Quote 1210-10~70Standard0.07 to 1Built-in magnetWithout auto switch--Through-Hole / Both Ends Tapped Common (Standard)-

-

1 Piece(s) Quote 1210-Standard0.07 to 1Built-in magnetM9BV0.52Through-Hole / Both Ends Tapped Common (Standard)-

-

1 Piece(s) Quote 1220-10~70With rubber bumper / Rod-end male thread0.07 to 1Built-in magnetWithout auto switch--Through-Hole / Both Ends Tapped Common (Standard)-

-

1 Piece(s) Quote 1220-With rubber bumper / Rod-end male thread0.07 to 1Built-in magnetM9B0.52Through-Hole / Both Ends Tapped Common (Standard)-

-

1 Piece(s) Quote 1220-With rubber bumper / Rod-end male thread0.07 to 1Built-in magnetM9B32Through-Hole / Both Ends Tapped Common (Standard)-