(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
2-Color Display Digital Pressure Switch ISE75H Series for General Fluids (Part Number)

2-Color Display Digital Pressure Switch ISE75H Series for General Fluids
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
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

[Features]
・ Wetted part SUS316L
・ It is suitable for a wide range of fluids
・ Analog Output (Voltage/Current)
・ Face seal or compression fittings can be selected

Drawing

ISE75H

2-color display type, digital pressure switch, for general fluids, ISE75H series, ISE75H drawing

Bracket Mounting

2-color display type, digital pressure switch, for general fluids, ISE75H series, bracket mounting drawing

Product Specifications

Part numberISE75H
Rated pressure range0 to 15 MPa
Display / set pressure range * 0.5 to 15 MPa
Pressure resistance45 MPa
Display / set pressure resolution0.1 MPa
Compatible fluidA liquid or gas that does not corrode SUS304, SUS430 and SUS630
Power supply voltage12 to 24 V DC ±10%, ripple (p-p) 10% or less (with power supply polarity protection)
Current consumption55 mA or less (At no load)
Switch outputOutput specifications-27: 2 settings, NPN open collector 2 outputs (Pin number: 2, 4)
Output specifications-43: 1 setting, NPN open collector 1 output (Pin number: 4) + PNP open collector 1 output (Pin number: 2)^*1)
Output specifications-65: PNP open collector 1 output (Pin number: 4)
Output specifications-67: 2 settings, PNP open collector 2 outputs (Pin number: 2, 4)
Maximum load current80 mA
Maximum applied voltage30 V (at NPN output)
Residual voltage1 V or less (with load current of 80 mA)
Response time2.5 ms (With anti-chattering function: 20 ms, 160 ms, 640 ms, 1,000 ms, 2,000 ms selected)
Short circuit protectionEquipment
Repeatability±0.5%F.S.
HysteresisHysteresis mode
Window comparator mode
Variable (0 to variable)
Display method3-digit 7-segment display, 2-color display (red/green), can be linked with a switch, sampling cycle: 5 times/1 s
Display accuracy±2% F.S. ±1 digit (At 25°C ±3°C)
Operation indicator lightOUT1: Lights when ON (Green)
OUT2: Lights when ON (Red: output specifications -27, -67)
FunctionAnti-chattering function, display unit switching function, zero clear function, key lock function
Environmental resistanceProtective structureIP67^*2)
Fluid temperature range-5 to 80°C (Do not condense and freeze)
Operating temperature rangeDuring operation: -5 to 50°C, when stored: -10 to 60°C (Do not condense and freeze)
Operating humidity rangeOperating/stored: 35 to 85% RH (no condensation)
Withstand Voltage250 V AC, for 1 minute between live parts and housing
Insulation resistance50 MΩ or more (with 50 V DC insulation resistance tester) between live parts and housing
Temperature characteristics (25°C standard: within the operating temperature range)±3%F.S.
StandardsCE UL/CSA (E216656) RoHS
Material of parts in contact with fluidPressure sensorSUS630
Fitting partSUS304 (Pipe connection diameter Rc1/4)
SUS430 (Pipe connection diameter NPT 1/4, G 1/4)
Pipe connection diameter02: Rc1/4 N02: NPT1/4 F02: G 1/4 (IS01179)^*3)
Lead wire with connectorOilproof cable with M12 4-pin pre-wired connector, 4 cores, ø4, 5 m, conductor outer diameter: 0.72 mm insulator outer diameter: 1.14 mm
Weight225 g (Pipe connection diameter Rc1/4)
210 g (Pipe connection diameter NPT 1/4, G 1/4)
145 g (lead with M12 4-pin pre-wire connector)

*1) NPN output and PNP output operate with 1 set value.
*2) An FKM gasket is used to seal the product housing.
*3) G1/4 is compatible with ISO1179-1.

Part Number
ISE75H-N02-43-P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSOutput Method Plumbing Thread Type Number of Output Points Liquid contact parts material Unit Specifications Bracket Lead Wire Custom-made Specifications Output Specification

8,505,000 VND

1 Piece(s) 32 Day(s) -NPN Open Collector / PNP Open Collector[NPT] NPT1[Stainless Steel] Stainless SteelPressure unit: psi (default) with unit switching functionNoneNoneNone1 setting NPN open collector 1 output (pin number: 4) + PNP open collector 1 output (Pin no.: 2)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Pressure Switch Fluid Type Air / Water / Lubricant / Nitrogen Gas / Argon Sensor, Monitor Structure Integrated shape
Pipe Port Type Female Thread Plumbing Thread Nominal 1/4 Fluid Characteristics Noncorrosive
Pressure Resistant(MPa) 45 Operating Temperature Range(°C) -5::50 Operating Humidity Range(%) 35::85
Number of Input Points 1 Power Supply Type DC Power Supply Voltage(V) 12 to 24 ±10%
Rated Pressure Range 0 to 15 MPa

Please check the type/dimensions/specifications of the part ISE75H-N02-43-P in the 2-Color Display Digital Pressure Switch ISE75H Series for General Fluids series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ISE75H-N02-43-P trong chuỗi 2-Color Display Digital Pressure Switch ISE75H Series for General Fluids.

Products like this...

Part Number
ISE75H-02-27-LA
ISE75H-02-27-M
ISE75H-02-27-MA
ISE75H-N02-43-P-X500
ISE75H-N02-43-PL
ISE75H-N02-43-PLA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSOutput Method Plumbing Thread Type Number of Output Points Liquid contact parts material Unit Specifications Bracket Lead Wire Custom-made Specifications Output Specification

-

1 Piece(s) Quote -NPN Open Collector[Rc (R)] Rc2[Stainless Steel] Pressure SensorWith unit conversion functionYesLead wire with M12 connector (5 m) right angleNone2 settings NPN open collector 2 outputs (Pin no.: 2,4)

8,505,000 VND

1 Piece(s) 32 Day(s) -NPN Open Collector[Rc (R)] Rc2[Stainless Steel] Pressure SensorSI unit fixedNoneNoneNone2 settings NPN open collector 2 outputs (Pin no.: 2,4)

-

1 Piece(s) Quote -NPN Open Collector[Rc (R)] Rc2[Stainless Steel] Pressure SensorSI unit fixedYesNoneNone2 settings NPN open collector 2 outputs (Pin no.: 2,4)

-

1 Piece(s) Quote -NPN Open Collector / PNP Open Collector[NPT] NPT1[Stainless Steel] Stainless SteelPressure unit: psi (default) with unit switching functionNoneNoneAnalog voltage output specifications1 setting NPN open collector 1 output (pin number: 4) + PNP open collector 1 output (Pin no.: 2)

9,364,000 VND

1 Piece(s) 32 Day(s) -NPN Open Collector / PNP Open Collector[NPT] NPT1[Stainless Steel] Stainless SteelPressure unit: psi (default) with unit switching functionNoneLead wire with M12 connector (5 m) right angleNone1 setting NPN open collector 1 output (pin number: 4) + PNP open collector 1 output (Pin no.: 2)

9,522,000 VND

1 Piece(s) 32 Day(s) -NPN Open Collector / PNP Open Collector[NPT] NPT1[Stainless Steel] Stainless SteelPressure unit: psi (default) with unit switching functionYesLead wire with M12 connector (5 m) right angleNone1 setting NPN open collector 1 output (pin number: 4) + PNP open collector 1 output (Pin no.: 2)