(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
2-Color Display Digital Pressure Switch ISE75H Series for General Fluids (Part Number)

2-Color Display Digital Pressure Switch ISE75H Series for General Fluids
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
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

[Features]
・ Wetted part SUS316L
・ It is suitable for a wide range of fluids
・ Analog Output (Voltage/Current)
・ Face seal or compression fittings can be selected

Drawing

ISE75H

2-color display type, digital pressure switch, for general fluids, ISE75H series, ISE75H drawing

Bracket Mounting

2-color display type, digital pressure switch, for general fluids, ISE75H series, bracket mounting drawing

Product Specifications

Part numberISE75H
Rated pressure range0 to 15 MPa
Display / set pressure range * 0.5 to 15 MPa
Pressure resistance45 MPa
Display / set pressure resolution0.1 MPa
Compatible fluidA liquid or gas that does not corrode SUS304, SUS430 and SUS630
Power supply voltage12 to 24 V DC ±10%, ripple (p-p) 10% or less (with power supply polarity protection)
Current consumption55 mA or less (At no load)
Switch outputOutput specifications-27: 2 settings, NPN open collector 2 outputs (Pin number: 2, 4)
Output specifications-43: 1 setting, NPN open collector 1 output (Pin number: 4) + PNP open collector 1 output (Pin number: 2)^*1)
Output specifications-65: PNP open collector 1 output (Pin number: 4)
Output specifications-67: 2 settings, PNP open collector 2 outputs (Pin number: 2, 4)
Maximum load current80 mA
Maximum applied voltage30 V (at NPN output)
Residual voltage1 V or less (with load current of 80 mA)
Response time2.5 ms (With anti-chattering function: 20 ms, 160 ms, 640 ms, 1,000 ms, 2,000 ms selected)
Short circuit protectionEquipment
Repeatability±0.5%F.S.
HysteresisHysteresis mode
Window comparator mode
Variable (0 to variable)
Display method3-digit 7-segment display, 2-color display (red/green), can be linked with a switch, sampling cycle: 5 times/1 s
Display accuracy±2% F.S. ±1 digit (At 25°C ±3°C)
Operation indicator lightOUT1: Lights when ON (Green)
OUT2: Lights when ON (Red: output specifications -27, -67)
FunctionAnti-chattering function, display unit switching function, zero clear function, key lock function
Environmental resistanceProtective structureIP67^*2)
Fluid temperature range-5 to 80°C (Do not condense and freeze)
Operating temperature rangeDuring operation: -5 to 50°C, when stored: -10 to 60°C (Do not condense and freeze)
Operating humidity rangeOperating/stored: 35 to 85% RH (no condensation)
Withstand Voltage250 V AC, for 1 minute between live parts and housing
Insulation resistance50 MΩ or more (with 50 V DC insulation resistance tester) between live parts and housing
Temperature characteristics (25°C standard: within the operating temperature range)±3%F.S.
StandardsCE UL/CSA (E216656) RoHS
Material of parts in contact with fluidPressure sensorSUS630
Fitting partSUS304 (Pipe connection diameter Rc1/4)
SUS430 (Pipe connection diameter NPT 1/4, G 1/4)
Pipe connection diameter02: Rc1/4 N02: NPT1/4 F02: G 1/4 (IS01179)^*3)
Lead wire with connectorOilproof cable with M12 4-pin pre-wired connector, 4 cores, ø4, 5 m, conductor outer diameter: 0.72 mm insulator outer diameter: 1.14 mm
Weight225 g (Pipe connection diameter Rc1/4)
210 g (Pipe connection diameter NPT 1/4, G 1/4)
145 g (lead with M12 4-pin pre-wire connector)

*1) NPN output and PNP output operate with 1 set value.
*2) An FKM gasket is used to seal the product housing.
*3) G1/4 is compatible with ISO1179-1.

Part Number
ISE75H-F02-43
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSOutput Method Plumbing Thread Type Number of Output Points Liquid contact parts material Unit Specifications Bracket Lead Wire Custom-made Specifications Output Specification

8,505,000 VND

1 Piece(s) 32 Day(s) -NPN Open Collector / PNP Open Collector[G] G1[Stainless Steel] Stainless SteelWith unit conversion functionNoneNoneNone1 setting NPN open collector 1 output (pin number: 4) + PNP open collector 1 output (Pin no.: 2)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Pressure Switch Fluid Type Air / Water / Lubricant / Nitrogen Gas / Argon Sensor, Monitor Structure Integrated shape
Pipe Port Type Female Thread Plumbing Thread Nominal 1/4 Fluid Characteristics Noncorrosive
Pressure Resistant(MPa) 45 Operating Temperature Range(°C) -5::50 Operating Humidity Range(%) 35::85
Number of Input Points 1 Power Supply Type DC Power Supply Voltage(V) 12 to 24 ±10%
Rated Pressure Range 0 to 15 MPa

Please check the type/dimensions/specifications of the part ISE75H-F02-43 in the 2-Color Display Digital Pressure Switch ISE75H Series for General Fluids series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ISE75H-F02-43 trong chuỗi 2-Color Display Digital Pressure Switch ISE75H Series for General Fluids.

Products like this...

Part Number
ISE75H-02-27-LA
ISE75H-02-27-M
ISE75H-02-27-MA
ISE75H-F02-43-L
ISE75H-F02-43-L-X500
ISE75H-F02-43-LA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSOutput Method Plumbing Thread Type Number of Output Points Liquid contact parts material Unit Specifications Bracket Lead Wire Custom-made Specifications Output Specification

-

1 Piece(s) Quote -NPN Open Collector[Rc (R)] Rc2[Stainless Steel] Pressure SensorWith unit conversion functionYesLead wire with M12 connector (5 m) right angleNone2 settings NPN open collector 2 outputs (Pin no.: 2,4)

8,505,000 VND

1 Piece(s) 32 Day(s) -NPN Open Collector[Rc (R)] Rc2[Stainless Steel] Pressure SensorSI unit fixedNoneNoneNone2 settings NPN open collector 2 outputs (Pin no.: 2,4)

-

1 Piece(s) Quote -NPN Open Collector[Rc (R)] Rc2[Stainless Steel] Pressure SensorSI unit fixedYesNoneNone2 settings NPN open collector 2 outputs (Pin no.: 2,4)

9,364,000 VND

1 Piece(s) 32 Day(s) -NPN Open Collector / PNP Open Collector[G] G1[Stainless Steel] Stainless SteelWith unit conversion functionNoneLead wire with M12 connector (5 m) right angleNone1 setting NPN open collector 1 output (pin number: 4) + PNP open collector 1 output (Pin no.: 2)

-

1 Piece(s) Quote -NPN Open Collector / PNP Open Collector[G] G1[Stainless Steel] Stainless SteelWith unit conversion functionNoneLead wire with M12 connector (5 m) right angleAnalog voltage output specifications1 setting NPN open collector 1 output (pin number: 4) + PNP open collector 1 output (Pin no.: 2)

9,522,000 VND

1 Piece(s) 32 Day(s) -NPN Open Collector / PNP Open Collector[G] G1[Stainless Steel] Stainless SteelWith unit conversion functionYesLead wire with M12 connector (5 m) right angleNone1 setting NPN open collector 1 output (pin number: 4) + PNP open collector 1 output (Pin no.: 2)