(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
・ It can be set while looking at the measured value
・ Improved operability
・ Delay time max.1.5 ms or less
・ Useful function
・ Compact & lightweight
・ Improved workability
・ Stainless diaphragm is adopted
・ It is available for piping from 2 directions
Part Number |
---|
ZSE20C-S-02-WA1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Fluid Type | Sensor, Monitor Structure | Output Method | Analog Output Specification | Pipe Port Type | Plumbing Thread Type | Plumbing Thread Nominal | Pressure Resistant (MPa) | Operating Temperature Range (°C) | Operating Humidity Range (%) | Number of Input Points | Number of Output Points | Power Supply Type | Power Supply Voltage (V) | Pipe Connection Direction | Liquid contact parts material | Application | Unit Specifications | Lead Wire | Custom-made Specifications | Rated Pressure Range | Applicable Sensors | Details Type | Option | Instruction Manual | Calibration Certificate | Output Specification | Analog Voltage Output (V) | Analog Current Output (mA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | Pressure Switch | Air / Water | [Integrated Type] Integrated shape | NPN Open Collector / Analog | Current | [Threads] Male thread | [Rc (R)] R | [1/4] 1/4 | 0.5 | -5~50 | 35~85 | 1 | 3 | DC | [12~24] 12 to 24 ±10% | Back | [Stainless Steel] Pressure Sensor | For vacuum / compound pressure | With unit conversion function | Lead wire with connector, 5-core (Lead wire length 2 m, with waterproof cover) | None | 0 to -101 kPa | - | - | Bracket A | Yes | None | NPN open collector 2 outputs + analog current output | - | 4 to 20 |
Loading...Tải…
Please check the type/dimensions/specifications of the part ZSE20C-S-02-WA1 in the 2+ Analog Output 3-Screen Display for General Fluid Digital Pressure Switch, ZSE20C(F) / ISE20C (H) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ZSE20C-S-02-WA1 trong chuỗi 2+ Analog Output 3-Screen Display for General Fluid Digital Pressure Switch, ZSE20C(F) / ISE20C (H).
Part Number |
---|
ISE20C-R-02-WA1K |
ISE20C-R-02-WB |
ISE20C-R-02-WK |
ZSE20C-S-02-WB |
ZSE20C-S-02L-W |
ZSE20C-S-B2-W-X500 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Fluid Type | Sensor, Monitor Structure | Output Method | Analog Output Specification | Pipe Port Type | Plumbing Thread Type | Plumbing Thread Nominal | Pressure Resistant (MPa) | Operating Temperature Range (°C) | Operating Humidity Range (%) | Number of Input Points | Number of Output Points | Power Supply Type | Power Supply Voltage (V) | Pipe Connection Direction | Liquid contact parts material | Application | Unit Specifications | Lead Wire | Custom-made Specifications | Rated Pressure Range | Applicable Sensors | Details Type | Option | Instruction Manual | Calibration Certificate | Output Specification | Analog Voltage Output (V) | Analog Current Output (mA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | Pressure Switch | Water / Air | [Integrated Type] Integrated shape | NPN Open Collector / Analog | Voltage | [Threads] Male thread | [Rc (R)] R | [1/4] 1/4 | 2 | -5~50 | 35~85 | 1 | 3 | DC | [12~24] 12 to 24 ±10% | Back | [Stainless Steel] Pressure Sensor | For positive pressure | With unit conversion function | Lead wire with connector, 5-core (Lead wire length 2 m, with waterproof cover) | None | -0.1 to 1 MPa | - | - | Bracket A | Yes | Yes | NPN open collector 2 outputs + analog voltage output | 0.6 to 5 | - | ||
4,506,212 VND | 1 Piece(s) | 62 Day(s) | 10 | Pressure Switch | Water / Air | [Integrated Type] Integrated shape | NPN Open Collector / Analog | Voltage | [Threads] Male thread | [Rc (R)] R | [1/4] 1/4 | 2 | -5~50 | 35~85 | 1 | 3 | DC | [12~24] 12 to 24 ±10% | Back | [Stainless Steel] Pressure Sensor | For positive pressure | With unit conversion function | Lead wire with connector, 5-core (Lead wire length 2 m, with waterproof cover) | None | -0.1 to 1 MPa | - | - | Panel-mount adapter | Yes | None | NPN open collector 2 outputs + analog voltage output | 0.6 to 5 | - | ||
- | 1 Piece(s) | Quote | 10 | Pressure Switch | Water / Air | [Integrated Type] Integrated shape | NPN Open Collector / Analog | Voltage | [Threads] Male thread | [Rc (R)] R | [1/4] 1/4 | 2 | -5~50 | 35~85 | 1 | 3 | DC | [12~24] 12 to 24 ±10% | Back | [Stainless Steel] Pressure Sensor | For positive pressure | With unit conversion function | Lead wire with connector, 5-core (Lead wire length 2 m, with waterproof cover) | None | -0.1 to 1 MPa | - | - | None | Yes | Yes | NPN open collector 2 outputs + analog voltage output | 0.6 to 5 | - | ||
- | 1 Piece(s) | Quote | 10 | Pressure Switch | Water / Air | [Integrated Type] Integrated shape | NPN Open Collector / Analog | Current | [Threads] Male thread | [Rc (R)] R | [1/4] 1/4 | 0.5 | -5~50 | 35~85 | 1 | 3 | DC | [12~24] 12 to 24 ±10% | Back | [Stainless Steel] Pressure Sensor | For vacuum / compound pressure | With unit conversion function | Lead wire with connector, 5-core (Lead wire length 2 m, with waterproof cover) | None | 0 to -101 kPa | - | - | Panel-mount adapter | Yes | None | NPN open collector 2 outputs + analog current output | - | 4 to 20 | ||
- | 1 Piece(s) | Quote | 10 | Pressure Switch | Water / Air | [Integrated Type] Integrated shape | NPN Open Collector / Analog | Current | [Threads] Male thread | [Rc (R)] R | [1/4] 1/4 | 0.5 | -5~50 | 35~85 | 1 | 3 | DC | [12~24] 12 to 24 ±10% | [Under] Down | [Stainless Steel] Pressure Sensor | For vacuum / compound pressure | With unit conversion function | Lead wire with connector, 5-core (Lead wire length 2 m, with waterproof cover) | None | 0 to -101 kPa | - | - | None | Yes | None | NPN open collector 2 outputs + analog current output | - | 4 to 20 | ||
- | 1 Piece(s) | Quote | 10 | Pressure Switch | Water / Air | [Integrated Type] Integrated shape | NPN Open Collector / Analog | Current | [Threads] Male thread | TSJ | [1/4] 1/4 | 0.5 | -5~50 | 35~85 | 1 | 3 | DC | [12~24] 12 to 24 ±10% | Back | [Stainless Steel] Pressure Sensor | For vacuum / compound pressure | With unit conversion function | Lead wire with connector, 5-core (Lead wire length 2 m, with waterproof cover) | Fluid part SUS316L specification | 0 to -101 kPa | - | - | None | Yes | None | NPN open collector 2 outputs + analog current output | - | 4 to 20 |