(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
2+ Analog Output 3-Screen Display for General Fluid Digital Pressure Switch, ZSE20C(F) / ISE20C (H) (Part Number)

2+ Analog Output 3-Screen Display for General Fluid Digital Pressure Switch, ZSE20C(F) / ISE20C (H)
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
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

[Features]
・ It can be set while looking at the measured value
・ Improved operability
・ Delay time max.1.5 ms or less
・ Useful function
・ Compact & lightweight
・ Improved workability
・ Stainless diaphragm is adopted
・ It is available for piping from 2 directions

Part Number
ISE20C-R-M-C01-WD
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType Fluid Type Sensor, Monitor Structure Output Method Analog Output Specification Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Pressure Resistant
(MPa)
Operating Temperature Range
(°C)
Operating Humidity Range
(%)
Number of Input Points Number of Output Points Power Supply Type Power Supply Voltage
(V)
Pipe Connection Direction Liquid contact parts material Application Unit Specifications Lead Wire Custom-made Specifications Rated Pressure Range Applicable Sensors Details Type Option Instruction Manual Calibration Certificate Output Specification Analog Voltage Output
(V)
Analog Current Output
(mA)

-

1 Piece(s) Quote 10Pressure SwitchAir / Water[Integrated Type] Integrated shapeNPN Open Collector / AnalogVoltageFemale Thread[Rc (R)] Rc[1/8] 1/82-5~5035~8513DC[12~24] 12 to 24 ±10%Back[Stainless Steel] Pressure SensorFor positive pressureSI unit fixedLead wire with connector, 5-core (Lead wire length 2 m, with waterproof cover)None-0.1 to 1 MPa--Panel-mount adapter + front protective coverYesNoneNPN open collector 2 outputs + analog voltage output0.6 to 5-

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part ISE20C-R-M-C01-WD in the 2+ Analog Output 3-Screen Display for General Fluid Digital Pressure Switch, ZSE20C(F) / ISE20C (H) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ISE20C-R-M-C01-WD trong chuỗi 2+ Analog Output 3-Screen Display for General Fluid Digital Pressure Switch, ZSE20C(F) / ISE20C (H).

Products like this...

Part Number
ISE20C-R-02-WA1K
ISE20C-R-02-WB
ISE20C-R-02-WK
ISE20C-R-M-C01-WK
ISE20C-R-M-C01-WY
ISE20C-R-M-C01L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSType Fluid Type Sensor, Monitor Structure Output Method Analog Output Specification Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Pressure Resistant
(MPa)
Operating Temperature Range
(°C)
Operating Humidity Range
(%)
Number of Input Points Number of Output Points Power Supply Type Power Supply Voltage
(V)
Pipe Connection Direction Liquid contact parts material Application Unit Specifications Lead Wire Custom-made Specifications Rated Pressure Range Applicable Sensors Details Type Option Instruction Manual Calibration Certificate Output Specification Analog Voltage Output
(V)
Analog Current Output
(mA)

-

1 Piece(s) Quote 10Pressure SwitchWater / Air[Integrated Type] Integrated shapeNPN Open Collector / AnalogVoltage[Threads] Male thread[Rc (R)] R[1/4] 1/42-5~5035~8513DC[12~24] 12 to 24 ±10%Back[Stainless Steel] Pressure SensorFor positive pressureWith unit conversion functionLead wire with connector, 5-core (Lead wire length 2 m, with waterproof cover)None-0.1 to 1 MPa--Bracket AYesYesNPN open collector 2 outputs + analog voltage output0.6 to 5-

4,506,212 VND

1 Piece(s) 62 Day(s) 10Pressure SwitchWater / Air[Integrated Type] Integrated shapeNPN Open Collector / AnalogVoltage[Threads] Male thread[Rc (R)] R[1/4] 1/42-5~5035~8513DC[12~24] 12 to 24 ±10%Back[Stainless Steel] Pressure SensorFor positive pressureWith unit conversion functionLead wire with connector, 5-core (Lead wire length 2 m, with waterproof cover)None-0.1 to 1 MPa--Panel-mount adapterYesNoneNPN open collector 2 outputs + analog voltage output0.6 to 5-

-

1 Piece(s) Quote 10Pressure SwitchWater / Air[Integrated Type] Integrated shapeNPN Open Collector / AnalogVoltage[Threads] Male thread[Rc (R)] R[1/4] 1/42-5~5035~8513DC[12~24] 12 to 24 ±10%Back[Stainless Steel] Pressure SensorFor positive pressureWith unit conversion functionLead wire with connector, 5-core (Lead wire length 2 m, with waterproof cover)None-0.1 to 1 MPa--NoneYesYesNPN open collector 2 outputs + analog voltage output0.6 to 5-

-

1 Piece(s) Quote 10Pressure SwitchWater / Air[Integrated Type] Integrated shapeNPN Open Collector / AnalogVoltageFemale Thread[Rc (R)] Rc[1/8] 1/82-5~5035~8513DC[12~24] 12 to 24 ±10%Back[Stainless Steel] Pressure SensorFor positive pressureSI unit fixedLead wire with connector, 5-core (Lead wire length 2 m, with waterproof cover)None-0.1 to 1 MPa--NoneYesYesNPN open collector 2 outputs + analog voltage output0.6 to 5-

-

1 Piece(s) Quote 10Pressure SwitchWater / Air[Integrated Type] Integrated shapeNPN Open Collector / AnalogVoltageFemale Thread[Rc (R)] Rc[1/8] 1/82-5~5035~8513DC[12~24] 12 to 24 ±10%Back[Stainless Steel] Pressure SensorFor positive pressureSI unit fixedLead wire with connector, 5-core (Lead wire length 2 m, with waterproof cover)None-0.1 to 1 MPa--NoneNoneNoneNPN open collector 2 outputs + analog voltage output0.6 to 5-

-

1 Piece(s) Quote 10Pressure SwitchWater / Air[Integrated Type] Integrated shapeNPN Open Collector / AnalogVoltageFemale Thread[Rc (R)] Rc[1/8] 1/82-5~5035~8513DC[12~24] 12 to 24 ±10%[Under] Down[Stainless Steel] Pressure SensorFor positive pressureSI unit fixedWithout lead wireNone-0.1 to 1 MPa--NoneYesNoneNPN open collector 2 outputs + analog voltage output0.6 to 5-