(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
・ It can be set while looking at the measured value
・ Improved operability
・ Delay time max.1.5 ms or less
・ Useful function
・ Compact & lightweight
・ Improved workability
・ It can visualize the operating and equipment statuses, and enables remote monitoring and control by communication
・ Diagnostic bits are implemented in process data
Part Number |
---|
ISE20B-L-M-M5-WB |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Fluid Type | Sensor, Monitor Structure | Output Method | Pipe Port Type | Plumbing Thread Type | Plumbing Thread Nominal | Fluid Characteristics | Pressure Resistant (MPa) | Operating Temperature Range (°C) | Operating Humidity Range (%) | Number of Input Points | Number of Output Points | Power Supply Type | Liquid contact parts material | Display | Drive Component | Lamp | Acquired Standards | Protection Structure | Application | Unit Specifications | Details Type | Option | Instruction Manual | Calibration Certificate |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | 1.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | For positive pressure [0 to 1.0 MPa] | SI unit fixed | - | Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + panel-mount adapter | Yes | None |
Loading...Tải…
Please check the type/dimensions/specifications of the part ISE20B-L-M-M5-WB in the IO-Link Compatible (1-Output) 3-Screen Display High Precision Digital Pressure Switch, ZSE20B(F)/ISE20B-L series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ISE20B-L-M-M5-WB trong chuỗi IO-Link Compatible (1-Output) 3-Screen Display High Precision Digital Pressure Switch, ZSE20B(F)/ISE20B-L.
Part Number |
---|
ISE20B-L-01-WA1Y |
ISE20B-L-01-WA2 |
ISE20B-L-01-WA2T |
ISE20B-L-M-M5-WBK |
ISE20B-L-M-M5-WD |
ISE20B-L-M-N01-W |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Fluid Type | Sensor, Monitor Structure | Output Method | Pipe Port Type | Plumbing Thread Type | Plumbing Thread Nominal | Fluid Characteristics | Pressure Resistant (MPa) | Operating Temperature Range (°C) | Operating Humidity Range (%) | Number of Input Points | Number of Output Points | Power Supply Type | Liquid contact parts material | Display | Drive Component | Lamp | Acquired Standards | Protection Structure | Application | Unit Specifications | Details Type | Option | Instruction Manual | Calibration Certificate |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 1.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | For positive pressure [0 to 1.0 MPa] | With unit conversion function | - | Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + bracket A (vertical mounting) | None | None | ||
2,371,106 VND | 1 Piece(s) | 62 Day(s) | 10 | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 1.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | For positive pressure [0 to 1.0 MPa] | With unit conversion function | - | Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + bracket B (horizontal mounting) | Yes | None | ||
- | 1 Piece(s) | Quote | - | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 1.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | For positive pressure [0 to 1.0 MPa] | With unit conversion function | - | Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + bracket B (horizontal mounting) | None | Yes | ||
- | 1 Piece(s) | Quote | 10 | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | 1.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | For positive pressure [0 to 1.0 MPa] | SI unit fixed | - | Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + panel-mount adapter | Yes | Yes | ||
- | 1 Piece(s) | Quote | - | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | 1.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | For positive pressure [0 to 1.0 MPa] | SI unit fixed | - | Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + panel mount adapter + front protective cover | Yes | None | ||
- | 1 Piece(s) | Quote | 10 | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | [Threads] Male thread | [NPT] NPT | [1/8] 1/8 | Noncorrosive / Incombustible | 1.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | For positive pressure [0 to 1.0 MPa] | SI unit fixed | - | Lead wire with connector (Lead wire length 2 m, 5 cores, with waterproof cover) | Yes | None |