(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
2+ Analog Output 3-Screen Display Digital Pressure Switch, ZSE20B(F) / ISE20B (Part Number)

2+ Analog Output 3-Screen Display Digital Pressure Switch, ZSE20B(F) / ISE20B
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
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

[Features]
・ It can be set while looking at the measured value
・ Improved operability
・ Delay time max.1.5 ms or less
・ Useful function
・ Compact & lightweight
・ Improved workability

Part Number
ZSE20B-V-N01-Y
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType Fluid Type Sensor, Monitor Structure Output Method Analog Output Specification Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Fluid Characteristics Pressure Resistant
(MPa)
Operating Temperature Range
(°C)
Operating Humidity Range
(%)
Number of Input Points Number of Output Points Power Supply Type Power Supply Voltage
(V)
Liquid contact parts material Display Drive Component Lamp Acquired Standards Protection Structure Application Unit Specifications Details Type Option Instruction Manual Calibration Certificate

-

1 Piece(s) Quote 10Pressure SwitchAir[Integrated Type] Integrated shapePNP Open CollectorCurrent[Threads] Male thread[NPT] NPT[1/8] 1/8Noncorrosive / Incombustible0.5 MPa-5~5035~8513DC[12~24] 12 to 24 ±10%Resin + MetalDigitalDigitalPresenceCEIP65Vacuum Pressure [0.0 to -101.0 kPa]With unit conversion function-NoneNoneNone

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part ZSE20B-V-N01-Y in the 2+ Analog Output 3-Screen Display Digital Pressure Switch, ZSE20B(F) / ISE20B series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ZSE20B-V-N01-Y trong chuỗi 2+ Analog Output 3-Screen Display Digital Pressure Switch, ZSE20B(F) / ISE20B.

Products like this...

Part Number
ISE20B-R-01-WA1
ISE20B-R-01-WA2
ISE20B-R-01-WB
ZSE20B-V-P-01
ZSE20B-V-P-01-W
ZSE20B-V-P-01-WY
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSType Fluid Type Sensor, Monitor Structure Output Method Analog Output Specification Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Fluid Characteristics Pressure Resistant
(MPa)
Operating Temperature Range
(°C)
Operating Humidity Range
(%)
Number of Input Points Number of Output Points Power Supply Type Power Supply Voltage
(V)
Liquid contact parts material Display Drive Component Lamp Acquired Standards Protection Structure Application Unit Specifications Details Type Option Instruction Manual Calibration Certificate

-

1 Piece(s) Quote 10Pressure SwitchAir[Integrated Type] Integrated shapeNPN Open CollectorVoltage[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible1.5 MPa-5~5035~8513DC[12~24] 12 to 24 ±10%Resin + MetalDigitalDigitalPresenceCEIP65For positive pressure [-0.1 to 1.0 MPa]With unit conversion function-Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + bracket A (vertical mounting)YesNone

-

1 Piece(s) Quote 10Pressure SwitchAir[Integrated Type] Integrated shapeNPN Open CollectorVoltage[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible1.5 MPa-5~5035~8513DC[12~24] 12 to 24 ±10%Resin + MetalDigitalDigitalPresenceCEIP65For positive pressure [-0.1 to 1.0 MPa]With unit conversion function-Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + bracket B (horizontal mounting)YesNone

-

1 Piece(s) Quote 10Pressure SwitchAir[Integrated Type] Integrated shapeNPN Open CollectorVoltage[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible1.5 MPa-5~5035~8513DC[12~24] 12 to 24 ±10%Resin + MetalDigitalDigitalPresenceCEIP65For positive pressure [-0.1 to 1.0 MPa]With unit conversion function-Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + panel-mount adapterYesNone

-

1 Piece(s) Quote 10Pressure SwitchAir[Integrated Type] Integrated shapePNP Open CollectorCurrent[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible0.5 MPa-5~5035~8513DC[12~24] 12 to 24 ±10%Resin + MetalDigitalDigitalPresenceCEIP65Vacuum Pressure [0.0 to -101.0 kPa]With unit switching function (default: psi)-NoneYesNone

-

1 Piece(s) Quote 10Pressure SwitchAir[Integrated Type] Integrated shapePNP Open CollectorCurrent[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible0.5 MPa-5~5035~8513DC[12~24] 12 to 24 ±10%Resin + MetalDigitalDigitalPresenceCEIP65Vacuum Pressure [0.0 to -101.0 kPa]With unit switching function (default: psi)-Lead wire with connector (Lead wire length 2 m, 5 cores, with waterproof cover)YesNone

-

1 Piece(s) Quote 10Pressure SwitchAir[Integrated Type] Integrated shapePNP Open CollectorCurrent[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible0.5 MPa-5~5035~8513DC[12~24] 12 to 24 ±10%Resin + MetalDigitalDigitalPresenceCEIP65Vacuum Pressure [0.0 to -101.0 kPa]With unit switching function (default: psi)-Lead wire with connector (Lead wire length 2 m, 5 cores, with waterproof cover)NoneNone