(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

2+ Analog Output 3-Screen Display Digital Pressure Switch, ZSE20A(F) / ISE20A (Part Number)

2+ Analog Output 3-Screen Display Digital Pressure Switch, ZSE20A(F) / ISE20A
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
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

[Features]
・ It can be set while looking at the measured value
・ Improved operability
・ Delay time max. 1.5 ms or less
・ Useful function
・ Compact & lightweight
・ Improved workability

Drawing

M5: M5 female thread

2 outputs + analog output (voltage/current) 3 screens, high-precision digital pressure switch, ZSE20A (F)/ISE20A series, M5: M5 female thread drawing

01:R1/8·N01: NPT1/8

2 outputs + analog output (voltage/current) 3 screens, high-precision digital pressure switch, ZSE20A (F)/ISE20A series, 01: R1/8·N01: NPT 1/8 drawing

A1: Bracket A

2 outputs + analog output (voltage/current) 3 screens, high-precision digital pressure switch, ZSE20A (F)/ISE20A series, A1: Bracket A drawing

A2: Bracket B

2 outputs + analog output (voltage/current) 3 screens, high-precision digital pressure switch, ZSE20A (F)/ISE20A series, A2: Bracket B drawing

B: Panel mount adapter

2 outputs + analog output (voltage/current) 3 screens, high-precision digital pressure switch, ZSE20A (F)/ISE20A series, B: Panel mount adapter drawing

D: Panel mount adapter + front protective cover

2 outputs + analog output (voltage/current) 3 screens, high-precision digital pressure switch, ZSE20A (F)/ISE20A series, D: Panel mount adapter + front protective cover drawing

ZS-46-5L

2 outputs + analog output (voltage/current) 3 screens, high-precision digital pressure switch, ZSE20A (F)/ISE20A series, ZS-46-5L drawing

Product Specifications

Product Specifications

ModelZSE20A (Vacuum pressure)ZSE20AF (Compound pressure)ISE20A (Positive pressure)
Compatible fluidAir, non-corrosive gas, non-flammable gas
Pressure specificationsRated pressure range0.0 to -101.0 kPa-100.0 to 100.0 kPa-0.100 to 1.000 MPa
Display / set pressure range10.0 to -105.0 kPa-105.0 to 105.0 kPa-0.105 to 1.050 MPa
Display / setting minimum unit0.1 kPa0.001 MPa
Pressure resistance500 kPa1.5 MPa
Power supply specificationsPower supply voltage12 to 24 V DC ±10% ripple (p-p) 10% or less
Current consumption35 mA or less
ProtectionReverse connection protection
AccuracyDisplay accuracy±2% F.S. ±1 digit (at ambient temperature of 25 ±3°C)
Repeatability±0.2% F.S. ±1 digit
Analog output accuracy±2.5%F.S. (At ambient temperature 25 ±3°C)
Analog output linearity±1%F.S.
Temperature characteristics±2% F.S. (25°C standard)
Switch outputOutput typeNPN or PNP open collector 2 outputs
Output modeHysteresis mode, wind comparator mode, error output, output off
Switch operationForward rotation output, reverse rotation output
Maximum load current80 mA
Maximum applied voltage (NPN only)28 V
Internal voltage drop (Residual voltage)1 V or less (At load current 80 mA)
Delay time *11.5 ms or less (with anti-chattering function: 20, 100, 500, 1,000, 2,000, 5,000 ms selected)
HysteresisHysteresis modeVariable from 0 *2
Window comparator mode
Short circuit protectionEquipment
Analog outputVoltage outputOutput typeVoltage Output: 1 to 5 VVoltage output: 0.6 to 5 V
Output impedanceApprox. 1 kΩ
Current outputOutput typeCurrent Output: 4 to 20 mACurrent output: 2.4 to 20 mA
Load impedanceMaximum load impedance, Power supply voltage 12 V: 300Ω
Power supply voltage 24 V: 600Ω
Minimum load impedance 50 Ω
Auto-shift input
Input
Input FormatDry input: 0.4 V or less
Input modeSelect from auto-shift or auto-shift zero
Input time5 ms or more
DisplayUnit *3MPa, kPa, kgf/cm^2 ,bar, psi, inHg, mmHgMPa, kPa, kgf/cm^2 ,bar, psi
Display methodLCD
Sample Screen3 screens (Main screen, sub screen × 2)
Display color1) Main screen: Red/green
2) Sub screen: Orange
Number of display digits1) Main screen: 4 digits (7 segments)
2) Sub screen: 4 digits (Upper 1 digit 11 segments, other 7 segments)
Operation indicator lightLights up when switch output is turned ON, OUT1, OUT2: Orange
Digital filter *40, 10, 50, 100, 500, 1,000, 5,000 ms
Environmental resistanceProtection ratingIP40
Withstand Voltage1,000 V AC for 1 minute between live parts and housing
Insulation resistance50 MΩ or more (with 500 V DC insulation resistance tester) between the live parts and the housing
Operating temperature rangeDuring operation: -5 to 50°C, when stored: -10 to 60°C (Do not condense and freeze)
Operating humidity rangeOperating/stored: 35 to 85% RH (no condensation)
StandardsUL/CSA (E216656), CE, RoHS
Length of lead wire with connector2 m

*1: The value when there is no digital filter (0 ms).
*2: If the applied pressure fluctuates around the set value, the hysteresis must be set to a value more than the amount of fluctuation, or chattering will occur.
*3: This can be set when using a product with a unit switching function. If there is no unit switching function, only MPa/kPa can be selected.
*4: 90% response time to step input.
*5: Although the manufacturer is making efforts to improve the quality, products with slight scratches, stains, display color, uneven luminance, etc., on the external appearance that do not affect the performance are considered to be good products.

Standard table

R1/8·NPT1/8

2 outputs + analog output (voltage/current) 3 screens, high-precision digital pressure switch, ZSE20A (F)/ISE20A series, R 1/8 / NPT 1/8 standard table
Part Number
ISE20A-R-01-JB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType Fluid Type Sensor, Monitor Structure Output Method Analog Output Specification Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Fluid Characteristics Pressure Resistant
(MPa)
Operating Temperature Range
(°C)
Operating Humidity Range
(%)
Number of Input Points Number of Output Points Power Supply Type Power Supply Voltage
(V)
Liquid contact parts material Display Drive Component Lamp Acquired Standards Protection Structure Application Unit Specifications Details Type Option Instruction Manual Calibration Certificate

-

1 Piece(s) Quote -Pressure SwitchAir[Integrated Type] Integrated shapeNPN Open CollectorVoltage[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible1.5 MPa-5~5035~8513DC[12~24] 12 to 24 ±10%Resin + MetalDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1.0 MPa]With unit conversion function-Lead wire with connector (lead wire length 2 m, 5 cores) + panel-mount adapterYesNone

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part ISE20A-R-01-JB in the 2+ Analog Output 3-Screen Display Digital Pressure Switch, ZSE20A(F) / ISE20A series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ISE20A-R-01-JB trong chuỗi 2+ Analog Output 3-Screen Display Digital Pressure Switch, ZSE20A(F) / ISE20A.

Products like this...

Part Number
ISE20A-R-01-JA1
ISE20A-R-01-JA2
ISE20A-R-01-JA2K
ISE20A-R-01-JD
ISE20A-R-01-JDT
ISE20A-R-01-JK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSType Fluid Type Sensor, Monitor Structure Output Method Analog Output Specification Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Fluid Characteristics Pressure Resistant
(MPa)
Operating Temperature Range
(°C)
Operating Humidity Range
(%)
Number of Input Points Number of Output Points Power Supply Type Power Supply Voltage
(V)
Liquid contact parts material Display Drive Component Lamp Acquired Standards Protection Structure Application Unit Specifications Details Type Option Instruction Manual Calibration Certificate

-

1 Piece(s) Quote -Pressure SwitchAir[Integrated Type] Integrated shapeNPN Open CollectorVoltage[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible1.5 MPa-5~5035~8513DC[12~24] 12 to 24 ±10%Resin + MetalDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1.0 MPa]With unit conversion function-Lead wire with connector (lead wire length 2 m, 5 cores) + bracket A (vertical mounting)YesNone

-

1 Piece(s) Quote -Pressure SwitchAir[Integrated Type] Integrated shapeNPN Open CollectorVoltage[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible1.5 MPa-5~5035~8513DC[12~24] 12 to 24 ±10%Resin + MetalDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1.0 MPa]With unit conversion function-Lead wire with connector (lead wire length 2 m, 5 cores) + bracket B (horizontal mounting)YesNone

-

1 Piece(s) Quote 10Pressure SwitchAir[Integrated Type] Integrated shapeNPN Open CollectorVoltage[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible1.5 MPa-5~5035~8513DC[12~24] 12 to 24 ±10%Resin + MetalDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1.0 MPa]With unit conversion function-Lead wire with connector (lead wire length 2 m, 5 cores) + bracket B (horizontal mounting)YesYes

1,805,400 VND

1 Piece(s) 62 Day(s) 10Pressure SwitchAir[Integrated Type] Integrated shapeNPN Open CollectorVoltage[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible1.5 MPa-5~5035~8513DC[12~24] 12 to 24 ±10%Resin + MetalDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1.0 MPa]With unit conversion function-Lead wire with connector (lead wire length 2 m, 5 cores) + panel-mount adapter + front protective coverYesNone

-

1 Piece(s) Quote 10Pressure SwitchAir[Integrated Type] Integrated shapeNPN Open CollectorVoltage[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible1.5 MPa-5~5035~8513DC[12~24] 12 to 24 ±10%Resin + MetalDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1.0 MPa]With unit conversion function-Lead wire with connector (lead wire length 2 m, 5 cores) + panel-mount adapter + front protective coverNoneYes

-

1 Piece(s) Quote 10Pressure SwitchAir[Integrated Type] Integrated shapeNPN Open CollectorVoltage[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible1.5 MPa-5~5035~8513DC[12~24] 12 to 24 ±10%Resin + MetalDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1.0 MPa]With unit conversion function-Lead wire with connector (Lead wire length 2 m, 5-core)YesYes