(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Small Pressure Switch ZSE2/ISE2 Series (Part Number)

Small Pressure Switch ZSE2/ISE2 Series
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
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
・ It can be mounted on the vacuum ejector system ZX and ZR Series.
・ With suction filter.

Drawing

With suction filter: ZSE2-0X□

Grommet type / ZSE2-0X□-15

Compact pressure switch, ZSE2/ISE2 series, with suction filter: ZSE2-0X□ grommet type / ZSE2-0X□-15 drawing

With suction filter: ZSE2-0X□

Connector type / ZSE2-0X□-15C

Compact pressure switch, ZSE2/ISE2 series, with suction filter: ZSE2-0X□ connector type / ZSE2-0X□-15C drawing

Standard type: ZSE2-01·T1

Grommet type / ZSE2-(01/T1)-15
Connector type / ZSE (01/T1)-15C
Compact pressure switch, ZSE2/ISE2 series, standard type: ZSE2-01/T1 grommet type / ZSE2-01/T1-15 drawing
Compact pressure switch, ZSE2/ISE2 series, standard type: ZSE2-01/T1 connector type / ZSE2-01/T1-15C drawing

Base mount type: ZSE2-0R

Grommet type / ZSE2-0R-15
Connector type / ZSE2-0R-15C
Compact pressure switch, ZSE2/ISE2 series, base mount type: ZSE2-0R grommet type / ZSE2-0R-15 drawing
Compact pressure switch, ZSE2/ISE2 series, base mount type: ZSE2-0R connector type / ZSE2-0R-15C drawing

ISE2□-01/T1

Grommet type / ISE2-(01/T1)-15
Connector type / ISE2-(01/T1)-15C
Compact pressure switch, ZSE2/ISE2 series, ISE2□-01/T1: Grommet type / ISE2-01/T1-15 drawing
Compact pressure switch, ZSE2/ISE2 series, ISE2□-01/T1: Connector type / ISE2-01/T1-15C drawing

Product Specifications

Product Specifications

ModelZSE2ISE2LISE2
For vacuumFor low pressureFor positive pressure
Rated pressure range / set pressure range0 to -101 kPa0 to 100 kPa0 to lMPa
Pressure resistance500 kPa1.5 MPa
Compatible fluidAir / non-corrosive gas / non-flammable gas
Power supply voltage12 to 24 V DC ±10%, ripple (p-p) 10% or less (with power supply polarity protection)
Current consumption17 mA or less (At 24 V DC ON)
Response time5 ms or less
Repeatability±1% F.S. or less
Environmental resistanceProtective structureIP40
Operating temperature rangeDuring operation: 0 to 60°C, when stored: -10 to 60°C (Do not condense or freeze)
Operating humidity rangeDuring operation, storage: 35 to 85% RH (No condensation)
Temperature characteristics (reference: 25°C)±3% F.S. or less
Withstand Voltage1,000 V AC for 1 minute between live parts and housing
Insulation resistance50 MΩ or more (with 500 V DC insulation resistance tester) between live parts and housing
Pipe connection diameter01:R1/8, M5 × 0.8 T1:NPTF1/8, M5 × 0.8
0X: With suction filter (ZX ejector mounted type), 0R: Base mount type (ZR ejector mounted type)
Weight35 g (Including lead 0.6 m)
LeadGrommet typeOil-resistant vinyl cabtire cable, 3 cores ø3.4, conductor cross-sectional area: 0.2 mm^2, insulator outer diameter: 1.1 mm
Connector typeHeat-resistant vinyl cable, 3-cable, conductor cross-sectional area: 0.31 mm^2, insulator outer diameter: 1.55 mm
StandardsCE, RoHS

Product Specifications

Model-15-55
Switch outputNPN open collector, 30 V, 80 mA or lessPNP open collector, 80 mA or less
Residual voltage1 V or less (At 80 mA)
Number of outputs1 point
Hysteresis3% F.S. or less (fixed)
Operation indicator lightON: when output is on (Red)
Trimmer rotation angle for pressure setting200°
Part Number
ISE2L-T1-15CL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType Fluid Type Sensor, Monitor Structure Output Method Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Fluid Characteristics Pressure Resistant
(MPa)
Operating Temperature Range
(°C)
Operating Humidity Range
(%)
Number of Input Points Number of Output Points Power Supply Type Power Supply Voltage
(V)
Acquired Standards Protection Structure Application Rated Pressure Range Details Type Wiring Specifications

-

1 Piece(s) Quote 10Pressure SwitchAir[Separate Type, Connector Connection] Separate Type, Connector JointNPN Open CollectorMale Thread, Female Thread[NPT] NPTF[1/8] 1/8Noncorrosive / Incombustible0.50~6035~8511DC[12~24] 12 to 24 ±10%CEIP40For low pressure0 to 100 kPa-Connector type lead length 3 m

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part ISE2L-T1-15CL in the Small Pressure Switch ZSE2/ISE2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ISE2L-T1-15CL trong chuỗi Small Pressure Switch ZSE2/ISE2 Series.

Products like this...

Part Number
ISE2-01-15CN
ISE2-01-15L
ISE2-01-55
ISE2L-T1-15CN
ISE2L-T1-15L
ISE2L-T1-55
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSType Fluid Type Sensor, Monitor Structure Output Method Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Fluid Characteristics Pressure Resistant
(MPa)
Operating Temperature Range
(°C)
Operating Humidity Range
(%)
Number of Input Points Number of Output Points Power Supply Type Power Supply Voltage
(V)
Acquired Standards Protection Structure Application Rated Pressure Range Details Type Wiring Specifications

-

1 Piece(s) Quote 10Pressure SwitchAir[Separate Type, Connector Connection] Separate Type, Connector JointNPN Open CollectorMale Thread, Female Thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible1.50~6035~8511DC[12~24] 12 to 24 ±10%CEIP40For positive pressure0 to 1 MPa-Without connector

3,167,000 VND

1 Piece(s) 32 Day(s) -Pressure SwitchAir[Separate Type, Connector Connection] Separate Type, Connector JointNPN Open CollectorMale Thread, Female Thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible1.50~6035~8511DC[12~24] 12 to 24 ±10%CEIP40For positive pressure0 to 1 MPa-Grommet type (lead wire: 3 m)

2,963,000 VND

1 Piece(s) 32 Day(s) -Pressure SwitchAir[Separate Type, Connector Connection] Separate Type, Connector JointPNP Open CollectorMale Thread, Female Thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible1.50~6035~8511DC[12~24] 12 to 24 ±10%CEIP40For positive pressure0 to 1 MPa-Grommet type (lead wire: 0.6 m)

-

1 Piece(s) Quote 10Pressure SwitchAir[Separate Type, Connector Connection] Separate Type, Connector JointNPN Open CollectorMale Thread, Female Thread[NPT] NPTF[1/8] 1/8Noncorrosive / Incombustible0.50~6035~8511DC[12~24] 12 to 24 ±10%CEIP40For low pressure0 to 100 kPa-Without connector

3,167,000 VND

1 Piece(s) 32 Day(s) -Pressure SwitchAir[Separate Type, Connector Connection] Separate Type, Connector JointNPN Open CollectorMale Thread, Female Thread[NPT] NPTF[1/8] 1/8Noncorrosive / Incombustible0.50~6035~8511DC[12~24] 12 to 24 ±10%CEIP40For low pressure0 to 100 kPa-Grommet type (lead wire: 3 m)

-

1 Piece(s) Quote 10Pressure SwitchAir[Separate Type, Connector Connection] Separate Type, Connector JointPNP Open CollectorMale Thread, Female Thread[NPT] NPTF[1/8] 1/8Noncorrosive / Incombustible0.50~6035~8511DC[12~24] 12 to 24 ±10%CEIP40For low pressure0 to 100 kPa-Grommet type (lead wire: 0.6 m)